Everis LQ2

See Everis LQ2 Products

The Everis® LQ2 Series with 1/8” flow is designed specifically for liquid cooling applications. With a small form factor for tight spaces, Everis LQ2 connectors offer a high-flow capacity to optimize system performance while providing ultra-reliable, dripless connections and disconnections to protect valuable electronics. Everis LQ2 fittings use patent pending valve technology that eliminates drips and are designed for long-term use. EPDM and FKM seals are standard options for compatibility with glycol/water or dielectric coolants. For other material and termination options see your regional CPC sales representative.

产品资源和下载

Features Benefits

Non-spill design

Disconnect under pressure with no spills

Redundant multi-lobed seals

Extra protection from leaks over an extended period of time

High flow capacity with low pressure drop Efficient, cost-effective cooling system
EPDM or FKM seals Options support common coolants used in liquid cooling applications (i.e. glycol/water, mineral oil, synthetic oils, ElectroCool®)
Ergonomic body and latch design Simple, intuitive one-handed operation of latch. Audible click signals secure connection
Color coding Instant visual identification of cooling lines
Low profile Meets size requirements for space-constrained electronics

Barbed and threaded terminations

Compatibility with various tubing options including reinforced tubing

规格和 CV 值

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 200 psi, 13.8 bar
Temperature: 0°F to 240°F (-17°C to 115°C)
Shipping / Storage Temperature: -40°F to 240°F (-40°C to 115°C)
Maximum Flow at Disconnect: 1.00 gal/min at 0 – 100 psi
0.25 gal/min at 101 – 200 psi

Materials

Main housing components: Plated brass
Valves and thumb latch: High-performance polymer
Valve spring (wetted): Stainless steel
External spring: Stainless steel
Seals: EPDM (FKM optional)
Operating Temperature Range: 0°F to 240°F (-17°C to 115°C)
Compliance: RoHS, REACH

Other

Color: Metallic with Cool Blue or Warm Red
Lubricants: Krytox® PFPE
Spillage: <0.015 cc per disconnect at 0 psi ; <0.063 cc per disconnect at 200 psi
Inclusion: <0.04 cc per connect
Sizes: 1/4" ID (6.4mm ID)

Cv Value

Cv ~ 0.37 max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

Filters

LQ2D1704LBLU

LQ2D1704LBLU

1/8" Flow Everis LQ2 with 1/4" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Body, Cool Blue

LQ2D1704LRED

LQ2D1704LRED

1/8" Flow Everis LQ2 with 1/4" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Body, Warm Red

LQ2D3004BLU

LQ2D3004BLU

1/8" Flow Everis LQ2 with 1/4" SAE thread, Valved In-Line Liquid Cooling Coupling Body, Cool Blue

LQ2D3004RED

LQ2D3004RED

1/8" Flow Everis LQ2 with 1/4" SAE thread, Valved In-Line Liquid Cooling Coupling Body, Warm Red

LQ2D3102BLU

LQ2D3102BLU

1/8" Flow Everis LQ2 with 1/8" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Body, Cool Blue

LQ2D3102RED

LQ2D3102RED

1/8" Flow Everis LQ2 with 1/8" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Body, Warm Red

LQ2D3304LBLU

LQ2D3304LBLU

1/8" Flow Everis LQ2 with 1/4" Locking Hose Barb, Valved Elbow Liquid Cooling Coupling Body, Cool Blue

LQ2D3304LRED

LQ2D3304LRED

1/8" Flow Everis LQ2 with 1/4" Locking Hose Barb, Valved Elbow Liquid Cooling Coupling Body, Warm Red

LQ2D2204LBLU

LQ2D2204LBLU

1/8" Flow Everis LQ2 with 1/4" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

LQ2D2204LRED

LQ2D2204LRED

1/8" Flow Everis LQ2 with 1/4" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

LQ2D2304LBLU

LQ2D2304LBLU

1/8" Flow Everis LQ2 with 1/4" Locking Hose Barb, Valved Elbow Liquid Cooling Coupling Insert, Cool Blue

LQ2D2304LRED

LQ2D2304LRED

1/8" Flow Everis LQ2 with 1/4" Locking Hose Barb, Valved Elbow Liquid Cooling Coupling Insert, Warm Red

LQ2D4604BLU

LQ2D4604BLU

1/8" Flow Everis LQ2 with 1/4" SAE thread, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

LQ2D4604RED

LQ2D4604RED

1/8" Flow Everis LQ2 with 1/4" SAE thread, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

LQ2D4702BLU

LQ2D4702BLU

1/8" Flow Everis LQ2 with 1/8" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

LQ2D4702RED

LQ2D4702RED

1/8" Flow Everis LQ2 with 1/8" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Insert, Warm Red