Y Fitting, 3/16 HB x 3/16 HB x 3/16 HB, Natural PVDF
Elbow Fitting, 3/32 HB X 3/32 HB, Black Nylon
Y Fitting, 1/16 HB X 1/16 HB X 1/16 HB, White Nylon
1/2 BSPT Valved Coupling Insert
3/4 GHT Valved Coupling Insert
Y Fitting, 3/16 HB X 3/16 HB X 3/16 HB, Black Nylon
Y Fitting, 1/16 HB X 1/16 HB X 1/16 HB, Purple Tint Polycarbonate
1/2 BSPT Non-Valved Coupling Insert
Y Fitting, 3/32 HB X 3/32 HB X 3/32 HB, Purple Tint Polycarbonate
Y Fitting, 3/32 HB X 3/32 HB X 3/32 HB, White Nylon
1/2 BSPT Non-Valved Coupling Insert
1/2 Hose Barb Non-Valved In-Line Coupling Insert (HFC22812 NSF)
3/4 GHT Valved Coupling Body
Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug
3/4 BSPP Non-Valved Coupling Insert
Y Fitting, 5/32 HB X 5/32 HB X 5/32 HB, White Nylon
Y Fitting, 1/16 HB x 1/16 HB x 1/16 HB, Natural PVDF
Y Fitting, 3/16 HB X 3/16 HB X 3/16 HB, White Nylon
Y Fitting, 3/32 HB X 3/32 HB X 3/32 HB, Black Nylon