材质
压力范围
安装选项
终端尺寸
是否带截止阀?
消毒
终端类型
密封圈选项
配备RFID功能?

NS212

See NS212 Products

NS212 Series couplings were built on the company's proven platform of non-spill valves designed to provide fast, safe and virtually leak-free fluid line connections. NS212 is an easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves. The NS212 is also chemically resistant making it ideal for a diverse range of applications. 

产品资源和下载

Features Benefits
Efficient, non-spill design Disconnect under pressure with no spills
Multiple seal materials

Broad chemical compatibility for diverse applications

Twist-to-connect locking

Easy, non-spill connections in tight

spaces

Compact design

High flow in a small connector

Ultra low air inclusion

Minimizes contaminants, reduces the need to purge lines

 

 

规格和 CV 值

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 45 psi, 3.1 bar
Temperature: 32°F to 120°F (0°C to 49°C)
Flow capacity: Cv~0.45

Materials

Main components and valves: Glass-filled polypropylene
Valve spring: 316 Stainless steel
Seal material: EPDM (FKM/Simriz FFKM optional)

Other

Color: Gray with black accent standard
Tubing Sizes: 1/8" to 1/4" (3.2mm to 6.4mm)
Spillage: <0.025 cc per disconnect
Inclusion: 0.009 cc per connect

Cv Value

Cv ~0.45
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

Filters

NS2D170212

NS2D170212

1/8 Hose Barb Valved In-Line Coupling Body

NS2D170412

NS2D170412

1/4 Hose Barb Valved In-Line Coupling Body

NS2D220212

NS2D220212

1/8 Hose Barb Valved In-Line Coupling Insert

NS2D220412

NS2D220412

1/4 Hose Barb Valved In-Line Coupling Insert