材质
压力范围
安装选项
终端尺寸
是否带截止阀?
消毒
终端类型
密封圈选项
配备RFID功能?

NS6

See NS6 Products

NS6 Series couplings feature non-spill valves at a great price. Use the NS6 when even a few drops of spillage pose problems regarding safety, media cost or environmental regulations. These innovative couplings are lightweight, chemically resistant and easy to use. The non-spill design virtually eliminates spills, minimizes downtime and enhances operator safety. Soft touch overmold makes them comfortable in the hand and very attractive. 

产品资源和下载

Features Benefits
Non-spill design Disconnect under pressure with no spills
Color coding Instant visual differentiation of media lines
Glass-filled polypropylene Durable and compatible with many
chemicals
Colder thumb latch One-hand connection and disconnection

规格和 CV 值

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: 32°F to 160°F / 0°C to 71°C
Flow Capacity: Cv~2.2

Materials

Main components and valves: Glass-filled polypropylene
Thumb latch: Glass-filled polypropylene
Valve spring: 316 Stainless steel
External spring: 316 stainless steel
O-rings: EPDM (FKM optional)
Soft-touch overmold: TPV*

Other

Color: Gray with dark gray overmold standard (gray with red or blue overmold available)
Lubricants: Krytox® PFPE (inert)
Tubing Size: 3/8" and 1/2", 9.5mm to 12.7mm
Spillage: 0.03 cc/disconnect @ ~ 0 psi
0.30 cc/disconnect @ ~ 120 psi

Cv Value

Cv ~ 2.2 (31.70) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
*The overmold material is known as TPV (thermoplastic vulcanizate). This TPV is an alloy of polypropylene thermoplastic and fully vulcanized EPDM rubber. The material is typically resistant to water, acids and bases.
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

Filters

NS6D17006

NS6D17006

3/8 Hose Barb Valved In-Line Coupling Body

NS6D17008

NS6D17008

1/2 Hose Barb Valved In-Line Coupling Body

NS6D42006

NS6D42006

3/8 Hose Barb Valved Panel Mount Insert

NS6D42008

NS6D42008

1/2 Hose Barb Valved Panel Mount Insert

1884300

1884300

Gasket, Panel Mount, for Coupling Insert (NS6)

1889600

1889600

Gasket, Panel Mount, FKM (Viton®) for Coupling Insert (NS6)