材质
压力范围
安装选项
终端尺寸
是否带截止阀?
消毒
终端类型
密封圈选项
配备RFID功能?

PMC12 系列

See PMC12 系列 Products

1/8"流量聚丙烯PMC12系列提供了许多与PMC相同配置的选项。 聚丙烯材料增加了抗化学性,可经伽玛射线灭菌。PMC12系列还可以与小径刚性管配用。可提供的类型有1/4-28 底端平口式和 1/4-28 UNF螺纹式,在每次进行管连接时,这种接头消除了 普通压紧螺母需要的频繁旋钮操作。 

产品资源和下载

特点
优点
聚丙烯材料 耐化学腐蚀,可经

伽玛射线消毒

三元乙丙橡胶O型圈 耐化学性强
CPC指锁 可单手连接和断开

整体端头

漏点少,装配时间短,安装快捷

规格和 CV 值

操作条件 (流体传输)

压力: 真空至120 psi,8.3 bar
温度: 32°F 至160°F(0°C 至71°C)

材料

主要元件和阀: 聚丙烯
指锁按钮: 不锈钢
阀簧: 316 不锈钢
外簧和销: 不锈钢
O 型圈: EPDM

灭菌

伽玛射线: 最高辐射量为50 kGy

其他

颜色: 杏仁色
管道尺寸: 微孔至1/4"内径,微孔至6.4mm 内径

Cv值

Cv ~ 0.44 (6.34) 最大
Cv ~ 0.26 (3.75) 最大
Cv ~ 0.24 (3.46) 最大
Cv值是以每分钟加仑及 psi显示,至于括号中则显示每分钟公升及巴
警告:压力、温度、化学品和工作环境可影响接头的性能。测试 CPC 产品是否适宜其应用环境属于客户责任。

Products

Filters

PMC120412

PMC120412

1/4 PTF Non-Valved Panel Mount Coupling Body

PMC160112

PMC160112

1/16 Hose Barb Non-Valved Panel Mount Coupling Body

PMC160212

PMC160212

1/8 Hose Barb Non-Valved Panel Mount Coupling Body

PMC160412

PMC160412

1/4 Hose Barb Non-Valved Panel Mount Coupling Body

PMC170112

PMC170112

1/16 Hose Barb Non-Valved In-Line Coupling Body

PMC170212

PMC170212

1/8 Hose Barb Non-Valved In-Line Coupling Body

PMC170412

PMC170412

1/4 Hose Barb Non-Valved In-Line Coupling Body

PMCD160112

PMCD160112

1/16 Hose Barb Valved Panel Mount Coupling Body

PMCD160212

PMCD160212

1/8 Hose Barb Valved Panel Mount Coupling Body

PMCD160412

PMCD160412

1/4 Hose Barb Valved Panel Mount Coupling Body

PMCD170112

PMCD170112

1/16 Hose Barb Valved In-Line Coupling Body

PMCD170212

PMCD170212

1/8 Hose Barb Valved In-Line Coupling Body

PMCD170412

PMCD170412

1/4 Hose Barb Valved In-Line Coupling Body

PMCD18042812

PMCD18042812

1/4 -28 Flat Bottom Port Valved Panel Mount Coupling Body

PMCD19042812

PMCD19042812

1/4 -28 Flat Bottom Port Valved In-Line Coupling Body

DSM2202

DSM2202

1/8 Hose Barb Non-Valved Nu-Seal Coupling Insert

PMC210412

PMC210412

1/4 PTF Non-Valved Elbow Coupling Insert

PMC220112

PMC220112

1/16 Hose Barb Non-Valved In-Line Coupling Insert

PMC220212

PMC220212

1/8 Hose Barb Non-Valved In-Line Coupling Insert

PMC220412

PMC220412

1/4 Hose Barb Non-Valved In-Line Coupling Insert

PMC230212

PMC230212

1/8 Hose Barb Non-Valved Elbow Coupling Insert

PMC230412

PMC230412

1/4 Hose Barb Non-Valved Elbow Coupling Insert

PMC24042812

PMC24042812

1/4-28 Flat Bottom Port Non-Valved In-Line Coupling Insert

PMC420212

PMC420212

1/8" Hose Barb Non-Valved Panel Mount Coupling Insert

PMCD220112

PMCD220112

1/16 Hose Barb Valved In-Line Coupling Insert

PMCD220212

PMCD220212

1/8 Hose Barb Valved In-Line Coupling Insert

PMCD220412

PMCD220412

1/4 Hose Barb Valved In-Line Coupling Insert

PMCD230212

PMCD230212

1/8 Hose Barb Valved Elbow Coupling Insert

PMCD230412

PMCD230412

1/4 Hose Barb Valved Elbow Coupling Insert

PMCD24042812

PMCD24042812

1/4 -28 Flat Bottom Port Valved In-Line Coupling Insert

PMCD400412

PMCD400412

1/4" Ferruleless Polytube Fitting, PTF Valved Panel Mount Coupling Insert

PMCD420112

PMCD420112

1/16" Hose Barb Valved Panel Mount Coupling Insert

PMCD420212

PMCD420212

1/8" Hose Barb Valved Panel Mount Coupling Insert

PMCD420412

PMCD420412

1/4" Hose Barb Valved Panel Mount Coupling Insert

PMCD48042812

PMCD48042812

1/4 -28 Flat Bottom Port Valved Panel Mount Coupling Insert

2418900

2418900

1/4-28 Nut, 1/16 Tubing (PMC 12)

2419000

2419000

1/4-28 Nut, 1/8 Tubing (PMC 12)