材质
压力范围
安装选项
终端尺寸
是否带截止阀?
消毒
终端类型
密封圈选项
配备RFID功能?

SnapQuik 系列

See SnapQuik 系列 Products

SnapQuik®是一种施加拉力以断开的连接器。紧凑的设计,体型小但流量高。拥有一个光滑,流线型的外观,易于清洁,拥有独特的内部闭锁结构。 SnapQuik®用户友好型的设计,防止与鲁尔接头误连接,可保护设备和确保病人的安全。

Features Benefits
Break away latch mechanism Intuitive, rapid disconnection
Internal latch design Streamlined exterior is easy to clean
Audible click at connection Assures reliable connection is made
Does not mate to luer fittings Improved patient safety

规格和 CV 值

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 15 psi, 1.03 bar
Temperature: 32° to 122° F (0° to 50° C)

Materials

Main component: Acetal
O-ring: Buna-N

Other

Tubing sizes: 3/32” and 1/8" ID

Cv值

Cv ~ 0.10 max
Cv值是以每分钟加仑及 psi显示,至于括号中则显示每分钟公升及巴
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

Filters