材质
压力范围
安装选项
终端尺寸
是否带截止阀?
消毒
终端类型
密封圈选项
配备RFID功能?

BQ45GL 系列

See BQ45GL 系列 Products

BQ45GL系列瓶盖 配有一个快速接头或FitQuik 连接器,集成在适用于45GL瓶的盖子上。每种型号都包括一个疏水透气口、聚乙烯垫片以及用于连接汲取管的软管倒钩。在介质瓶上加装快速插拔接头使得在实验室更换耗材更加轻松及安全。

产品资源和下载

 

Features Benefits

Factory installed quick disconnects

Ensures cap properly seals to bottle (even without sealing rings)

Hydrophobic packaging vent

Encourages proper fluid handling protocol allowing easy disconnections to replace or refill consumables in the correct location

Polyethylene foam gasket Allows dispensing from container while preventing accidental spillage

Integral hose barb

Allows for mounting of 1 ⁄4” ID DIP tube

规格和 CV 值

Operating Conditions (Fluid Transfer)

Temperature: 32°F to 120°F (0°C to 49°C)

Materials

Base Cap: High density polyethylene
Gasket: Low density polyethylene
Packaging Vent: Hydrophobic PTFE
Quick Disconnects: Polypropylene, with 316 stainless steel springs and EPDM o-rings
FitQuik Connector: Polypropylene

Other

Color: Blue
Tubing Sizes: FitQuik connector: 1/4” OD
DIP tube interface: 1/4” ID
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

Filters