材质
压力范围
安装选项
终端尺寸
是否带截止阀?
消毒
终端类型
密封圈选项
配备RFID功能?

FFC35 系列

See FFC35 系列 Products

FFC35系列1/2"流量接头的特点是它的流量是HFC系列接头流量的两倍。FFC系列有一个无阀门孔,从而增加流量,减少涡流。聚砜材料可以耐受许多条件非常苛刻的应用,特点是物理强度好,耐化学性和高温高压灭菌能力强。符合人体工学的设计,凸出的指垫使接头易于握住,操作简单。 

产品资源和下载

规格和 CV 值

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 125 psi, 8.6 bar
Temperature: -40°F to 280°F, -40°C to 138°C

Materials

Main components and valves: Polysulfone
Thumb Latch: Polysulfone
Panel mount gasket: EPDM
Female GHT gasket: FDA Compliant Buna-N
External springs: 316 stainless steel
O-rings: FDA Compliant Buna-N

Other

Color: Natural white with charcoal gray latch
Tubing range: 3/4", 19.0mm

Cv值

Cv ~ 13.00 (187.31) max
Cv值是以每分钟加仑及 psi显示,至于括号中则显示每分钟公升及巴
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

Filters

FFC161235

FFC161235

3/4 Hose Barb Non-Valved Panel Mount Coupling Body

FFC171235

FFC171235

3/4 Hose Barb Non-Valved In-Line Coupling Body

FFC221235

FFC221235

3/4 Hose Barb Non-Valved Coupling Insert

FFC24835

FFC24835

1/2 NPT Non-Valved Coupling Insert