登录 或 注册 在线订购产品
您的购物车为空。
小计:$0
按以下类别浏览产品:
The Product Specifier is the fastest resource to determine the right coupling for your application. Select the appropriate options from the drop-down menus in the Product Specifier fields to find the couplings suitable to your project requirements. Or, tell us your challenges and an expert engineer will help you find the best approach to address them with CPC connector products.
We've made it easy to download CAD modeling resources. Watch here.
Log in or register to download CAD drawings.
Have questions making the connection?
2 results | Show all results for Additional Items
HFC Cap
HFC Tethered Cap
7 results
3/4 GHT Valved Coupling Body
Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug
3/4 BSPP Non-Valved Coupling Insert
Y Fitting, 5/32 HB X 5/32 HB X 5/32 HB, White Nylon
Y Fitting, 1/16 HB x 1/16 HB x 1/16 HB, Natural PVDF
Y Fitting, 3/16 HB X 3/16 HB X 3/16 HB, White Nylon
Y Fitting, 3/32 HB X 3/32 HB X 3/32 HB, Black Nylon