登录 或 注册 在线订购产品
您的购物车为空。
小计:$0
按以下类别浏览产品:
The Product Specifier is the fastest resource to determine the right coupling for your application. Select the appropriate options from the drop-down menus in the Product Specifier fields to find the couplings suitable to your project requirements. Or, tell us your challenges and an expert engineer will help you find the best approach to address them with CPC connector products.
Log in or register to download CAD drawings.
Have questions making the connection?
15 results
3/8 In-Line Coupling Body with Shroud
1/8 Hose Barb Non-Valved Coupling Insert
38mm Thread-On Dispensing Cap with Silicone O-Ring (UDC) - NSF (with Thread Seal)
1/4 Hose Barb Valved Panel Mount Coupling Body
Straight Fitting, tapered 10-32 X 1/16 HB, Natural Polypropylene
Luer Fitting, Male Slip Luer x 1/16 HB, Natural PVDF
Luer Fitting, panel mount male luer X 1/8 HB, White Nylon
1/8 Hose Barb Valved Multi-Mount Coupling Insert
1/4 Hose Barb Non-Valved Multi-Mount Coupling Insert
5/32 PTF Valved MM Coupling Insert
3/8 PTF Valved Multi-Mount Body
Elbow Fitting, 1/8 NPT X 3/16 HB, Natural Polypropylene
MPC Coupling Plug
Screw-type Monitor Fitting, 5/16 UNF rotating internal thread X 1/8 HB, White Nylon with Polyproylene and TPE rotating nut, Buna-N seal.