Material
Druckbereich
Einbaumöglichkeit
Anschlussgröße
Mit Ventil?
Sterilisationsmethoden
Anschlussart
Dichtungsoption
RFID-gestützt?

Everis® UQD04

See Everis® UQD04 Products

Developed according to the OCP standard for liquid cooling of servers, the CPC Everis® UQD04 Series of quick disconnects (QDs) with 1/4″ flow provides ultra-reliable connections and dripless disconnections. Manufactured out of stainless steel, a material known for its high performance, the Everis UQD04 dry break QD is inherently resistant to corrosion. These standard quick release couplings feature the industry's smallest exterior dimensions along with CPC's patented valve design for high-flow capacity. They are built for long-term connected states of liquid cooling thermal management. CPC has production capacity and on-hand inventory to support high volume orders of the Everis UQD product series.

Produkte & Downloads

Features Benefits
Non-spill valve design Dry break. Disconnect under pressure with no spills
Redundant seals in circular state when connected Extra protection from leaks over an extended period of time
High flow capacity with low pressure drop Efficient, cost-effective cooling  
Ergonomic body and latch design Simple intuitive one handed operation
Audible click Signals secure connection
Barbed and threaded terminations Suited for various tubing options including clampless locking hose barb for reinforced tubing
Intel-inspired design Compliance with OCP standard for interoperability
Designed and manufactured for scale Supply chain assurance

Spezifikationen und CV-Wert

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psi, 8.3 bar
Operating Temperature Range: 36°F to 167°F (2°C to 75°C)
Shipping/Storage Temperature Range: -40°F to 167°F (-40°C to 75°C) 

Materials

Main housing components: 303 Stainless steel
Valves and thumb latch:  High-performance polymer
Valve spring (wetted): Stainless steel
External spring: Stainless steel
Seals: EPDM
Compliance: RoHS, REACH

Other

Color: Metallic with Black, Blue, or Red
Tubing Sizes: 3/8″ ID (9.5mm ID)
Thread Sizes: SAE-6
Lubricants: Krytox® PFPE
Spillage: <0.025 cc per disconnect at 0 psi
<0.055 cc per disconnect rated at 120 psi

Cv Value

Cv ~1.3 max (1.12 Kv)
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: TERMINATION SIZE, Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

Filters

4211200

4211200

¼″ Flow Everis® UQD with 3/8" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Socket, UQD04

4211201

4211201

¼″ Flow Everis® UQD with 3/8" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Socket, UQD04 Blue

4211202

4211202

¼″ Flow Everis® UQD with 3/8" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Socket, UQD04 Red

4211500

4211500

¼″ Flow Everis® UQD with SAE-6 Thread Valved In-Line Liquid Cooling Coupling Plug, UQD04

4211501

4211501

¼″ Flow Everis® UQD with SAE-6 Thread Valved In-Line Liquid Cooling Coupling Plug, UQD04 Blue

4211502

4211502

¼″ Flow Everis® UQD with SAE-6 Thread Valved In-Line Liquid Cooling Coupling Plug, UQD04 Red