Material
Druckbereich
Einbaumöglichkeit
Anschlussgröße
Mit Ventil?
Sterilisationsmethoden
Anschlussart
Dichtungsoption
RFID-gestützt?

Everis® LQ8

See Everis® LQ8 Products

Everis® LQ8 Series fittings feature 1/2” flow for liquid cooling of electronics applications. Specifically designed for thermal management applications, Everis LQ8 connectors offer a high-flow capacity to optimize liquid cooling system performance. They provide ultra-reliable, dripless connections and disconnections for ease of use and peace of mind given proximity to sensitive or valuable equipment components. LQ8 quick disconnects (QDs) use patent pending valve technology that eliminates drips and are designed for long-term use. EPDM seals are a standard option for compatibility with glycol/water coolants. For other material and termination options contact CPC; CPC sales representatives and applications engineers are available to assist with any questions you may have.

Produkte & Downloads

FeaturesBenefits
Non-spill designDisconnect under pressure
Redundant sealsExtra protection against leaks over an extended period of time
High flow capacity with low pressure dropEnables efficient and cost-effective cooling
EPDM sealsCompatibility with common coolants (e.g. glycol/water)
Ergonomic body and latch designSimple, intuitive one-handed operation and audible click that signals secure connection
Low profileMeets size requirements for space-constrained electronics applications
Barbed and threaded terminationsAccommodates various connection preferences including locking barbs for clampless reinforced tubing

Spezifikationen und CV-Wert

Operating Conditions

Pressure Vacuum to 120 psi, 8.3 bar
Temperature 0°F to 240°F (17°C to 115°C)
Shipping/Storage -40°F to 240°F (-40°C to 115°C)
Flow Coefficient Cv ~ 6.0 (Kv ~ 5.2)

Materials

Material Brass
Material Finish Nickel-Chrome plated
Seals EPDM
Mounting Options Thread and locking hose barb
Valve High-performance polymer
Valve Spring Stainless Steel
Force to connect 21 lbs. typical
Spillage 0.02 cc per disconnect rated at 0 psi;
0.07 cc per disconnect rated at 60 psi;
Air Inclusion 0.6 cc per connect
RoHS and REACH compliant

Cv Value

Cv 6.0 (Kv ~ 5.2)
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

Filters

LQ8D17010L

LQ8D17010L

1/2" Flow Everis LQ8 with 5/8" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Body

LQ8D30012

LQ8D30012

1/2" Flow Everis LQ8 with 3/4" SAE thread, Valved In-Line Liquid Cooling Coupling Body

LQ8D31012

LQ8D31012

1/2" Flow Everis LQ8 with 3/4" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Body

LQ8D22010L

LQ8D22010L

1/2" Flow Everis LQ8 with 5/8" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Insert

LQ8D46012

LQ8D46012

1/2" Flow Everis LQ8 with 3/4" SAE thread, Valved In-Line Liquid Cooling Coupling Insert

LQ8D47012

LQ8D47012

1/2" Flow Everis LQ8 with 3/4" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Insert