Anmelden oder registrieren , um Produkte online zu bestellen
Ihr Warenkorb ist leer.
Zwischensumme:$0
Produkte durchsuchen nach:
The Product Specifier is the fastest resource to determine the right coupling for your application. Select the appropriate options from the drop-down menus in the Product Specifier fields to find the couplings suitable to your project requirements. Or, tell us your challenges and an expert engineer will help you find the best approach to address them with CPC connector products.
We've made it easy to download CAD modeling resources. Watch here.
Log in or register to download CAD drawings.
Have questions making the connection?
9 results
Y Fitting, 1/4 HB X 1/4 HB X 1/4 HB, Black Nylon
Straight Reducer Fitting, 1/4 HB X 1/8 HB, Natural Polypropylene
3mm Hose Barb Non-Valved Fitting Insert
Y Fitting, 1/8 HB x 1/8 HB x 1/8 HB, Natural PVDF
Tee Fitting, 3/16 HB X 3/16 HB X 3/16 HB, White Nylon
AS568-006 EPDM O-Ring (SMC, TwinTube)
Tee Fitting, 3/8 HB x 3/8 HB x 3/8 HB, Natural PVDF
Non-Valved Coupling Insert with 3mm Hose Barb Female Fitting Bodies
SixTube Coupling Insert Without Fittings