Anmelden oder registrieren , um Produkte online zu bestellen
Ihr Warenkorb ist leer.
Zwischensumme:$0
Produkte durchsuchen nach:
The Product Specifier is the fastest resource to determine the right coupling for your application. Select the appropriate options from the drop-down menus in the Product Specifier fields to find the couplings suitable to your project requirements. Or, tell us your challenges and an expert engineer will help you find the best approach to address them with CPC connector products.
We've made it easy to download CAD modeling resources. Watch here.
Log in or register to download CAD drawings.
Have questions making the connection?
16 results
Tee Fitting, tapered 10-32 X 5/32 HB X 5/32 HB, White Nylon
3/16 Hose Barb Non-Valved In-Line Coupling Insert
1/4 PTF Non-Valved Panel Mount Coupling Insert
3mm Hose Barb Non-Valved Fitting Body
1/4″ Blind Mate G 3/8 (BSPP) Valved In-Line Liquid Cooling Coupling Insert
1/8 Hose Barb Valved In-Line Coupling Body
Tee Fitting, 3/8 HB x 3/8 HB x 3/8 HB, Natural PVDF
Tee Fitting, 3/16 HB X 3/16 HB X 3/16 HB, White Nylon
Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts
Elbow Fitting, 3/8 HB x 3/8 HB, Natural PVDF
1/4 PTF Valved Elbow Coupling Insert
1/16 Hose Barb Non-Valved In-Line Coupling Body
Elbow A-Barb Fitting, 3/32" HB x 3/32" HB, PVDF
Y Fitting, 1/8 HB X 1/8 HB X 1/8 HB, Black Nylon
Straight Fitting, 1/4 NPT X 3/8 HB, Black Nylon