Anmelden oder registrieren , um Produkte online zu bestellen
Ihr Warenkorb ist leer.
Zwischensumme:$0
Produkte durchsuchen nach:
The Product Specifier is the fastest resource to determine the right coupling for your application. Select the appropriate options from the drop-down menus in the Product Specifier fields to find the couplings suitable to your project requirements. Or, tell us your challenges and an expert engineer will help you find the best approach to address them with CPC connector products.
We've made it easy to download CAD modeling resources. Watch here.
Log in or register to download CAD drawings.
If you have trouble accessing this form, click here.
CPC verwendet die ausgewerteten Informationen, um besser auf Ihre Wünsche eingehen zu können. Wir verwenden diese Informationen auch für künftige CPC Produkt- und Firmen-News. Sie können Ihre Präferenzen jederzeit modifizieren oder sich abmelden („opt out“).
Have questions making the connection?
13 results
Straight Fitting, 5/32 HB X 5/32 HB, White Nylon
Straight Fitting, 1/4 HB x 1/4 HB, Natural PVDF
Y Fitting, 3/32 HB X 3/32 HB X 3/32 HB, Natural Polypropylene
Elbow Fitting, 1/8 HB X 1/8 HB, Natural Polypropylene
Y Fitting, 1/8 HB X 1/8 HB X 1/8 HB, Natural Polypropylene
Elbow Fitting, 1/16 HB X 1/16 HB, Black Nylon
3/4 Hose Barb Non-Valved Panel Mount Coupling Body
Elbow Reducer, 1/8" HB x 3/32" HB, Natural Polypropylene
Tee Fitting, 3/16 HB X 3/16 HB X 3/16 HB, Natural Polypropylene
Tee Fitting, 3/8 HB X 3/8 HB X 3/8 HB, Black Nylon
Straight Fitting, 1/16 HB X 1/16 HB, Natural Polypropylene
Elbow Fitting, 3/8 HB X 3/8 HB, Natural Polypropylene
1" Hose Barb Non-Valved Coupling Insert