Video
AseptiQuik G DC Series connector Assembly
The intuitive Flip - Click - Pull design of the AseptiQuik G DC connector enables users to transfer media easily with less risk of operator error. After transfer is complete, a simple one-step disconnection maintains media sterility by preventing external organisms from entering into the media flow path.
Video
AseptiQuik W Assembly and Best Practices
AseptiQuik®️ W Series Connectors enable quick and easy sterile transfer, for high-volume, high-flow production and process intensification environments.
Video
AseptiQuik
Découvrez comment les connecteurs CPC AseptiQuik® fournissent des branchements stériles rapides et faciles pour faciliter le transfert des milieux avec moins de risque d’erreur de l’opérateur. Tout cela sans pinces, fixations ou soudeuses de tube.
Video
Aseptiquik C Assembly
AseptiQuik® C Connectors provide quick and easy sterile connections, even in non-sterile environments. The connector’s robust design provides reliable performance without the need for clamps, fixtures or tube welders.
Video
AseptiQuik® C Best Practices
AseptiQuik® C Connectors provide quick and easy sterile connections, even in non-sterile environments.
Video
Aseptiquik® G Assembly
Genderless AseptiQuik® G Connectors enable quick, secure sterile connections, even in non-sterile environments allowing for interchangeable terminations from 1/4" to 3/4".
Video
AseptiQuik G Best Practices
Genderless AseptiQuik® G Connectors enable quick and easy sterile connections, even in non-sterile environments. The easy-to-use genderless design simplifies system integration and minimizes the risk of operator error. The connectors’ robust construction provides enhanced user confidence and reliable performance without the need for clamps, fixtures or tube welders.
Video
AseptiQuik L Assembly
The large format, 3/4” and 1”genderless connections simplify system integration and minimize the risk of operator error. The connector’s robust construction provides reliable performance without the need for clamps, fixtures or tube welders.
Video
AseptiQuik L Best Practices
The connector’s easy FLIP-CLICK-PULL assembly process and audible click confirm connection and help reduce operator error. Robust, reliable performance eliminates the need for clamps, fixtures or tube welders, delivering sterile, high-quality single-use connections.
Video
AseptiQuik S
Découvrez comment le connecteur CPC AseptiQuik® S pour les applications à faible débit, même dans des environnements non stériles, fait progresser des branchements fiables et stériles.
Video
CPC Aseptiquik S Assembly
AseptiQuik® S Connectors Small Format 1/8" and 1/4" Connectors provide quick and easy sterile connections for small-flow applications, even in non-sterile environments.
Video
Aseptiquik S Best Practices
The “FLIP-CLICK-PULL” design of AseptiQuik S enables users to quickly transfer small volumes of media easily with less risk of operator error. The connector’s genderless and robust design provides reliable performance without the need for clamps, fixtures or tube welders.
Video
AseptiQuik X
Découvrez comment le connecteur CPC AseptiQuik® X pour les applications à haut débit, même dans des environnements non stériles, permet des branchements stériles de 1" fiables.
Video
AseptiQuik X Assembly
AseptiQuik X’s “TWIST-PULL-TWIST” design enables users to quickly transfer large volumes of media easily with less risk of operator error.
Video
AseptiQuik X Best Practices
The connector’s robust design provides reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers can now make 1” sterile connections with the quality and market availability they expect from the leader in single-use connection technology.
Video
Connect with Nick - AseptiQuik L
Découvrez pourquoi les fabricants de produits biopharmaceutiques utilisent les connecteurs CPC AseptiQuik lorsqu’ils ont besoin de fiabilité et de performances dans le développement et le fonctionnement de la production.
Video
CPC AseptiQuik Fluid Connectors - Make Sterile Connections Easily
Découvrez comment les connecteurs stériles CPC AseptiQuik permettent de réduire l’inventaire et les erreurs et sont disponibles partout, à tout moment.
Video
CPC Where Possibility Meets Reliability
Et si la possibilité correspondait à la réalité ? L’invention à l’application ? Différentes façons de penser qui s’accordent peuvent-elles faire la différence ?
Video
How to Assemble Steam-Thru Connector from CPC
Découvrez le moyen rapide et facile de créer un raccordement stérile entre l’équipement de traitement en acier inoxydable et les systèmes à usage unique pour le processus de stérilisation en place.
Video
How to Assemble Steam-Thru II Connector from CPC
The quick and easy way to create a sterile connection between stainless steel processing equipment and single-use systems for steam-in-place sterilization process. The STC II offers the flexibility of steam-on and steam-off functionality.
Video
MicroCNX Introduction
Introducing MicroCNX Series Connectors. The time has come to say goodbye to all your tube welding woes — the new MicroCNX aseptic single-use connector is here.
Video
Introducing the AseptiQuik G PPSU
Michael Francis introduces the newest addition to the AseptiQuik® G line of sterile connectors, made of durable, lightweight polyphenylsulfone (PPSU).
Video
MicroCNX Luer Assembly
The MicroCNX Series Connectors provide sterile connections for small format connections for 1/8"; 3/32" and 1/4" id tubing.
Video
MicroCNX Series Connectors Assembly Procedure
Présentation des connecteurs de la série MicroCNX(TM) : un moyen plus intelligent, plus rapide et plus facile de faire des branchements stériles pour la fabrication de produits biopharmaceutiques, de thérapie cellulaire et de thérapie génique.
Video
New Info-Rich Data Code on AseptiQuik Connectors from CPC
Watch this video to see how the data code etched directly on the AseptiQuik sterile connectors used in bioprocessing fluid handling systems will provide immediate access to part and batch numbers.
Video
Steam-Thru Connectors Best Practice for Proper Use
Your quick reference for optimal performance of your steam-in place sterilization process. The best practices include eliminating external force or side load; ensure proper alignment; make sure there is no residual pressure during actuation; and to not us
Video
Steam-Thru®
Steam-Thru® Connections allow for a quick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies.
Video
Steam-Thru® II
Steam-Thru® II Connections introduce a patented three-port design that allows steam to pass directly through the lower ports to "steam on" to stainless equipment.