Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Liquid Cooling Quick Disconnects & Connects

Complex problems, cool solutions.  

Start cooling smarter.

As electronic systems become more complex and operate at higher power, dissipating excess heat efficiently becomes one of the biggest issues. With customers demanding lower weight, smaller sizes and solutions in a range of costs, liquid cooling is the answer. Thermal management with reliable liquid cooling quick disconnects fittings is required to help prevent failures and improve system efficiency.

The increase in demand for efficient thermal management in industries such as computing, data centers, electric vehicle (EV) fast charging, telecom, lasers and medical equipment is leading to the growth of liquid cooling. With liquid having the capacity to transfer heat faster and more efficiently than air of the same mass, what liquid is used for liquid cooling matters less than the fact that it works. CPC’s connectors as part of a liquid cooling solution will help you cool higher loads — and do it more effectively.

Why choose CPC’s Liquid Cooling Connectors?

  • Icon For over 40 years, CPC has been a leader of quick disconnect couplings, and connectors with a history of extreme reliability testing our products so you can feel confident in our connectors.
  • Icon Choose from a variety of materials, sizes and configurations that deliver years of leak-free performance with ergonomically designed thumb latch to offer ease and speed of installation and system maintenance, designed to meet the stringent ISO 9001 and ISO 13485 quality standards.
  • Icon Our engineers are ready to collaborate with yours and innovate at the speed of your business, providing expertise on testing, performance, and fit, offering expert flexibility to meet maximum versatility of your unique needs.

Ask Our Engineers

Get in contact with us.

When you have questions, our team of expert engineers has answers. From tolerances and flow rates, to material compatibility and more, we specialize in providing both standard and customized solutions to meet the requirements of your toughest applications. Please provide as much detail as possible and our team will contact you soon.

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

Alliances

SSI-Alliance-Artifact-Image

SSI Alliance
Part of the Linux Foundation, SSI Alliance fosters a community around open hardware that drops in standard 19" server racks and provides a ease of installation and maintenance.

 

OCP-Artifact-Image

OCP
Collaborative community focused on redesigning hardware technology to efficiently support the growing demands on compute infrastructure.

 

ASHRAE
Dedicated to advancing the arts and sciences of heating, ventilation, air conditioning and refrigeration to serve humanity and promote a sustainable world.

 

Literature Image

Featured Content

Part 1: ABCs of Quick Disconnects for Liquid Cooling As an engineer, learn key questions you should ask when specifying a system that includes QDs.

Part 2: ABCs of Quick Disconnects for Liquid Cooling  

Part 3: ABCs of Quick Disconnects for Liquid Cooling