Outils en Ligne

Configurateur de produit Déterminez les types de couplage à utiliser dans votre projet
Téléchargement de CAD Téléchargez les dessins CAD de couplages spécifiques à utiliser directement dans votre logiciel de conception
Catalogues Produits Utilisation de nos catalogues produits pour consulter notre liste complète de produits
Catalogues Produits
Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

Step One - Select a Chemical

Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

select

OR

select

OR

select

SMCD01MBLK

copy to clipboard click to copy Copied to clipboard!

1/16 Hose Barb Valved In-Line Coupling Set

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Material:
Acetal
Material Finish:
Molded Black
Pressure Range:
Vacuum to 100 psi, 6.9 bar
Color:
Black
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Options:
Valved
Body Type:
Other
Bag Qty:
50

Produit de substitution

730603

AS568-006 EPDM O-Ring (SMC, TwinTube)

730604

AS568-006, FKM (Viton®) O-Ring (SMC, TwinTube)

730600

AS568-006 Buna-N O-Ring (SMC, TwinTube)
View all replacement parts

Récemment consultés

SMCD01MBLK

1/16 Hose Barb Valved In-Line Coupling Set
Back to Top