AseptiQuik C DC
AseptiQuik® C DC Connector is the first all-in-one single-use connection technology to offer both a sterile connection and a sterile disconnection. With the new AseptiQuik C DC connector, manufacturers can make quick and easy sterile connections, even in non-sterile environments.
AseptiQuik C DC's intuitive CLICK-PULL-TWIST design enables users to transfer media easily with less risk of operator error. After transfer is complete, a simple one-step disconnection maintains media sterility by preventing external organisms from entering into the media flow path.
The connector's robust design and automatic shutoff valves provide reliable performance without the need for clamps, fixtures or tube welders.
Operating Conditions (Fluid Transfer)
Pressure: |
Up to 60 psi, 4.1 bar |
Temperature: |
39°F to 104°F (4°C to 40°C) |
Typical Flow Rate: |
Cv~ .077 to 1.9 |
Materials
Connector: |
Polycarbonate (white), USP Class VI, ADCF |
Lock Ring and Thumblatch: |
Polycarbonate (blue), USP Class VI, ADCF |
Pull Tabs: |
Polycarbonate (blue, standard version), USP Class VI, ADCF |
Caps: |
Polypropylene (clear), USP Class VI, ADCF |
Seals: |
Silicone (clear), platinum-cured, USP Class VI, ADCF |
Membrane: |
Polyethylene (standard version) |
Springs: |
316 Stainless steel |
Sterilization
Gamma: |
Up to 50kGy irradiation |
Other
Termination Size: |
1/4" (6.4mm), 1/2"(12.7mm) and 3/8" (9.5mm) hose barb |
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
 |
Cv~0.77 max (1/4" hose barb) |
|
Cv~1.1 max (3/8" hose barb) |
|
Cv~1.2 max (1/2" hose barb) |
Legend

|
Products
Bodies
1/4 Hose Barb AseptiQuik DC Body
3/8 Hose Barb AseptiQuik DC Body
1/2 Hose Barb AseptiQuik DC Body
Inserts
1/4 Hose Barb AseptiQuik DC Insert
3/8 Hose Barb AseptiQuik DC Insert
1/2 Hose Barb AseptiQuik DC Insert