Online Tools

Liquid Cooling of Electronics

An electronic component exposed to coolant leaks is about as useless as one that’s overheated. That’s why liquid cooling systems in electronics require the ultra-reliable, drip-free connections and disconnections offered by CPC. With flexible designs that minimize flow restriction, dry disconnect capabilities that reduce spillage to near zero, resilient leak-free seals, easy disconnections and a variety of available materials, CPC is trusted by manufacturers for couplings in high powered PCs, data centers and even medical equipment.

Additional Resources

Request a Sample

LC

LC

LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure. Learn More

LQ2

LQ2

Designed specifically for liquid cooling applications, the LQ2 offers a high-flow capacity to optimize liquid cooling system performance Learn More

LQ4

LQ4

Designed specifically for liquid cooling applications and providing ultra-reliable dripless connections and disconnections. Learn More

BLQ2

BLQ2

Non-spill quick disconnect designed specifically for rack-mounted liquid cooling applications. Learn More

RPLQ4

RPLQ4

Rack and panel liquid cooling coupling guarantees a secure, reliable connection and dripless disconnect. Learn More

LQ6

LQ6

Designed for liquid cooling applications, coupling guarantees a secure, reliable connection and dripless disconnect. Learn More

PLQ2

PLQ2

Designed specifically for liquid cooling applications, the thermoplastic PLQ2 offers the reliability and performance to meet your fluid handling specifications. Learn More

NS212

NS212

An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves. Learn More

NS4

NS4

Feature non-spill valves in a compact size, at a great price. Learn More

NS6

NS6

Non-spill couplings that are lightweight, chemically resistant and easy to use. Learn More

Back to Top