Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Maintain Sterility.
Not the Status Quo.

50 years of innovation and expertise in fluid management on your side 

Advancing Personalized Medicine Takes A Matter of Integrity. 

You are rapidly evolving the possibility of personalized cell and gene therapies and do extraordinary work. We are ready to work alongside you to connect the integrity of the process with the breakthrough cancer-based therapies you research.
 
Integrity of the process starts with a solution that enables flexibility, scale-up, closed processing and allows you to move outside of the biosafety cabinet. That solution is the MicroCNX series sterile connectors. Other techniques like tube welding or Close System Transfer Devices (CSTD) do not provide consistent, reliable results while mitigating risk like sterile connectors do for your process. Move towards a more efficient, reliable, and risk-averse method of sterile fluid transfer.

Advancing Personalized Medicine Takes A Matter of Integrity.

A Simpler, More Consistent Solution

MicroCNX helps reduce risk when making small format connections.

  • Icon 1. No risk of a faulty weld
  • Icon 2. No risk of tube mismatch
  • Icon 3. No production delays due to the weld equipment downtime
  • Icon 4. No risk of equipment breaking down
  • Icon 5. No risk of tripping over the tube welder cart or electrical cord
  • Icon 6. No risk of an open connection to the environment

Let me show you a better way​

Your operators will love the simplicity and ease of use MicroCNX delivers with no downtime. See the MicroCNX yourself by requesting a sample here.

Grace McCabe​ | Cell & Gene Therapy Specialist​ | MS, Stem Cell Biology​

Grace-Headshot

Connect With Me!​