Hybrid Mini Connector
Hybrid Connector technology from CPC eliminates the need for multiple connections between remote tools and a device. For applications requiring a smaller footprint, the new Mini Hybrid provides a compact, single connection point for both air and electrical lines.
With a breakaway latching mechanism, the Mini Hybrid simplifies the user interface, speeds device setup and enhances user perception of overall device performance. Combining all the connection points into an integrated, proven assembly also improves patient safety by eliminating misconnections.
The Mini Hybrid incorporates our reliable SMC coupling platform and features gold-plated brass electrical contacts. Engineers can confidently specify the Mini Hybrid for their pneumatic and low power applications. Save your valuable engineering resources with the off-the-shelf, turnkey solution or work with our design team to create a customized solution for your specific application.
Operating Conditions (Fluid Transfer)
Pressure: | Vacuum to 25 psi, 1.7 bar |
Temperature: | 40°F to 80°F, 4°C to 26°C |
Materials
External coupler components: | PET |
Air coupler components: | Acetal |
Valve springs: | Stainless steel |
Panel mount nut: | Zinc-plated steel |
Electrical contacts: | Gold-plated brass |
O-rings: | Buna-N |
Other
Color: | Light grey with grey tubing |
Tubing: | PVC |
Panel Terminations: | 1/16" hose barb and two 22AWG wires with 11" pigtail |
Umbilical Terminations: | 1/16" ID PVC tube and two 22AWG wires with 6" pigtail |
Number of air lines: | 1 |
Electrical Specifications
Voltage: | Up to 24VDG |
Current: | Up to 3 Amps |
Wire: | 22AWG with PVC Jacket |
Number of contacts: | 2 |
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
 |
Cv ~ 0.08 (1.15) max |
Legend

|
Products
Bodies
Hybrid (Mini) Connector, Inline body, 4’ (1.2m) umbilical with 1/16” (3.2mm) ID tube, (2) 22 gauge wires
Inserts
Hybrid (Mini) Connector, Panel Mount insert, 1/16” (3.2mm) ID tube (2) 22 gauge wires, valved