UDC
The patented Universal Dispensing Coupler (UDC) provides a universal connection to a 38mm fitment neck. Make instant connections to bulk packaging systems including bag-in-box (BIB), flexible and rigid packaging styles. Automatic flush face valves minimize costly or dangerous spillage. An ergonomic design and a large, shrouded thumb latch pad produce a coupling that is easy to grip and simple to operate.
UDC Series couplings are NSF-listed and are suitable for dispensing liquids, condiments or other food-based material. They are available with RFID-enabled IdentiQuik® technology. RFID-based IdentiQuik couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.
Operating Conditions (Fluid Transfer)
Pressure: | 20" Hg Vacuum to 15 psi, 1 bar (body only) |
Temperature: | 32°F to 160°F continuous, 0°C to 71°C continuous |
Materials
Main body components and valves: | Polypropylene and Acetal |
Thumb latch: | Polypropylene |
Springs: | 316 stainless steel |
O-rings (food grade): | Silicone, Buna-N and EPDM |
CIP adapter: | Acetal |
Closure size: | SP-400 38mm
|
Other
Color: | Light gray with charcoal gray latch |
IdentiQuik Specifications
RF Communication Range: | Approximately 1” |
Interface: | RS232 & USB |
Operating Voltage: | RS-232: 8-24V |
USB: 5V |
Power Consumption: | 1.2W maximum |
RFID Tag: | ISO 15693, 13.56MHz, 112 bytes programmable |
Temperature: | 32oF to 150oF (0oC to 65oC) |
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
 | Cv ~ 2.1 (30.27) |
Legend  |
Products
Bodies
1/2 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC) - NSF
1/2 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF
1/2 Hose Barb Valved Elbow Coupling Body Silicone O-Ring (UDC) - NSF
1/2 Hose Barb Valved Coupling Body Silicone O-Ring (UDC) - NSF
1/2 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF
1/2 Hose Barb Valved Elbow Coupling Body FDA Buna O-Ring (UDC) - NSF
3/8 Hose Barb Valved Elbow Coupling Body FDA Buna O-Ring (UDC) - NSF
5/8 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF
5/8 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF
3/8 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF
3/4 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF
3/4 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF
3/8 Hose Barb Valved Coupling Body Silicone O-Ring (UDC) - NSF
5/8 Hose Barb Valved In-Line Coupling Body Assembly Silicone O-Ring (UDC) - NSF
3/4 Hose Barb Valved In-Line Coupling Body Assembly Silicone O-Ring (UDC) - NSF
3/8 Hose Barb Valved Elbow Coupling Body Silicone O-Ring (UDC) - NSF
3/8 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC) - NSF
Caps & Plugs
38mm Snap In Bag Closure with FDA Silicone O-Ring (UDC) - NSF
38mm Thread-On Molded Black Bag Closure with EPDM O-Ring (UDC) - NSF
38mm Snap In Bag Closure with FDA EPDM O-Ring (UDC) - NSF
38mm Thread-On Dispensing Cap with Silicone O-Ring (UDC) - NSF
38mm Thread-On Dispensing Cap with Silicone O-Ring (UDC) - NSF
38mm Thread-On Dispensing Cap with FDA Buna Without Thread O-Ring (UDC) - NSF
38mm Thread-On Dispensing Cap with FDA Buna With Thread O-Ring (UDC) - NSF
38mm Thread-On Dispensing Cap with FDA EPDM O-Ring (UDC) - NSF
38mm Thread-On Dispensing Cap with FDA EPDM O-Ring (UDC) - NSF
IdentiQuik 38mm Valved Threaded Cap with RFID, polypropylene
IdentiQuik 38mm Valved Threaded Cap with RFID, acetal
IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, polypropylene
IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, acetal
IdentiQuik Snap-in 38mm Valved Cap with RFID
Other
1/2 Hose Barb Non-Valved Clean In Place Adaptor (UDC) - NSF
1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, RS-232
1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, USB
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
3/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
1/2 Hose Barb Valved In-Line Coupling Reader with RFID, RS-232
1/2 Hose Barb Valved In-Line IdentiQuik Coupling Reader, USB
3/4" Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232