Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
Product Catalogs Use of our product catalogs to view our complete product list
Product Catalogs
Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

Step One - Select a Chemical

Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

select

OR

select

OR

select

NS4D4200406

copy to clipboard click to copy Copied to clipboard!

1/4 Hose Barb Valved Panel Mount Coupling Insert

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
This product is available in Singles up to 3.
Material:
ABS
Material Finish:
Molded White
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White with teal overmold
Mounting Option:
Panel Mount
Sterilization Method:
Gamma
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Options:
Valved
Body Type:
Insert
Spillage:
<0.10 cc per disconnect, 0.10cc per connect
Bag Qty:
25

Mating Parts

NS4D42002

1/8 Hose Barb Valved Panel Mount Coupling Insert

NS4D23006

3/8 Hose Barb Valved Elbow Coupling Insert

NS4D2200606

3/8 Hose Barb Valved In-Line Coupling Insert

INS4DT2200600

3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID

NS4D2400406

1/4 NPT Valved Coupling Insert

NS4D42004

1/4 Hose Barb Valved Panel Mount Coupling Insert

NS4D40006

3/8 PTF Valved Panel Mount Coupling Insert

INS4DT2200400

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID

NS4D40004

1/4 PTF Valved Panel Mount Coupling Insert

NS4D13004

1/4 PTF Valved In-Line Coupling Body

NS4D1700606

3/8 Hose Barb Valved In-Line Coupling Body

NS4D24004

1/4 NPT Valved Coupling Insert

NS4D24004BSPT06

1/4 BSPT Valved Coupling Insert

NS4D1300606

3/8 PTF Valved In-Line Coupling Body

NS4D17002

1/8 Hose Barb Valved In-Line Coupling Body

NS4D22006

3/8 Hose Barb Valved In-Line Coupling Insert

NS4D17004

1/4 Hose Barb Valved In-Line Coupling Body

NS4D1700406

1/4 Hose Barb Valved In-Line Coupling Body

NS4D20004

1/4 PTF Valved In-Line Coupling Insert

NS4D10004

1/4 NPT Valved Coupling Body

NS4D20006

3/8 PTF Valved In-Line Coupling Insert

NS4D1700206

1/8 Hose Barb Valved In-Line Coupling Body

NS4D23004

1/4 Hose Barb Valved Elbow Coupling Insert

NS4D24004BSPT

1/4 BSPT Valved Coupling Insert

NS4D1000406

1/4 NPT Valved Coupling Body

NS4D2200406

1/4 Hose Barb Valved In-Line Coupling Insert

NS4D43004

1/4 Hose Barb Valved Panel Mount Elbow Coupling Insert

NS4D43006

3/8 Hose Barb Valved Panel Mount Elbow Coupling Insert

NS4D10004BSPT

1/4 BSPT Valved Coupling Body

NS4D13006

3/8 PTF Valved In-Line Coupling Body

NS4D22004

1/4 Hose Barb Valved In-Line Coupling Insert

NS4D17006

3/8 Hose Barb Valved In-Line Coupling Body

NS4D22002

1/8 Hose Barb Valved In-Line Coupling Insert
View all mating parts

Additional Items

731103

AS568-011 EPDM O-Ring (LC, PLC, PLC12, APC, TwinTube, NS4, NS406,BreakAway)
View all additional parts

Recently Viewed

NS4D4200406

1/4 Hose Barb Valved Panel Mount Coupling Insert
Back to Top