Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
Product Catalogs Use of our product catalogs to view our complete product list
Product Catalogs
Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

Step One - Select a Chemical

Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

select

OR

select

OR

select

64700

copy to clipboard click to copy Copied to clipboard!

5/8 Hose Barb Valved Panel Mount Coupling Body (HFCD161012 NSF)

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Material:
Polypropylene
Material Finish:
Molded Grey
Mounting Option:
Panel Mount
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPR
Valve Spring:
316 Stainless Steel
Valve Options:
Valved
Body Type:
Body
Bag Qty:
10

Additional Items

HFC312

HFC Cap

HFC312L

HFC Tethered Cap
View all additional parts

Recently Viewed

64700

5/8 Hose Barb Valved Panel Mount Coupling Body (HFCD161012 NSF)
Back to Top