Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
Product Catalogs Use of our product catalogs to view our complete product list
Product Catalogs
Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

Step One - Select a Chemical

Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

select

OR

select

OR

select

20200

copy to clipboard click to copy Copied to clipboard!

3/8 Hose Barb Non-Valved Elbow Coupling Insert (PLC23006 NSF)

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Options:
Non-Valved
Body Type:
Insert
Bag Qty:
25

Recently Viewed

20200

3/8 Hose Barb Non-Valved Elbow Coupling Insert (PLC23006 NSF)
Back to Top