Data Transmission Connector for Usage Identification

Use Our Product Specifier

CPC’s robust fluid transfer capabilities with RFID functionality capture fluid and product usage data as well as identify device type or connected media. These connectors allow wireless data transmissions between coupling halves – one with an RFID tag containing information and the other with an RFID reader that looks for the tag – brought into close proximity with each other.

As part of well-designed fluid handling processes, IdentiQuik® Couplings’ ability to identify equipment and consumables usage help improve efficiency and prolong equipment life. 

IdentiQuik Data Transmission Connector Applications

Medical or Analytical Laboratories

  • Keep track of instrument usage to anticipate preventative maintenance required
  • Alert lab technicians when consumable fluids need to be replaced
  • Help protect brand integrity by ensuring the use of OEM supplied consumables 

Learn More


IVD Instruments

  • Store and transfer important information such as date of manufacture, batch and serial number, date and time of installation, number of uses remaining and more.
  • Maintain auto-calibration parameters
  • Get process control data including number of tests completed and when
  • Enforce required limits on reagent usage
  • Validate connected media to help ensure that OEM buffers and reagents are being used

Learn More


Printing Equipment

  • Identify misconnections before they happen
  • Protect brands and equipment by halting or logging the use of unauthorized fluids
  • Assure the correct ink is used to prevent print head or system damage
  • Keep track of product data
  • More easily maintain auto-calibration parameters

Learn More


Additive Manufacturing (3D-Printing)

  • Protect brands and equipment by halting or logging the use of unauthorized fluids
  • Assure the correct material is used to prevent print head or system damage
  • Store and transfer important product data
  • Keep track of auto-calibration parameters

Learn More


Trusted Reliability

RFID-enabled CPC IdentiQuik connectors and couplings are designed to easily provide transmission and usage data on fluid and consumables. These intelligent data transmission connectors are often a critical component in fluid handling systems since they store and transfer vital product and process data. The user-friendly ergonomic design improves usability while the RFID technology keeps track of device or consumables usage and prevents connection errors that potentially can endanger expensive equipment.

Dependable Durability

CPC IdentiQuik non-spill data transmission connectors deliver optimized flow rates with excellent flow to size ratio for superior performance. The RFID technology integrated with select CPC couplings helps increase ease of use, minimize operator error and provide usage data capture — all important factors in the drive toward high productivity and reliability.

Overall Robustness

Meeting the diverse types of fluids, CPC data transmission IdentiQuik connectors come in an expanding variety of sizes, termination options and materials including engineered polymers. 

Straightforward Serviceability

With ease of serviceability in mind, CPC’s innovative latch design ensures intuitive and rapid disconnections. Mess-free non-spill disconnect couplings from CPC allow safer and quicker repair to get equipment back up and running. IdentiQuik couplings provide the usage data technicians can use to help increase equipment reliability and improve operational efficiency.

Connection Assurance

With a sleek body and ergonomically designed thumb latch, CPC data transmission connectors and couplings deliver single-handed operation along with the audible CPC click to assure users know when the fluid lines are connected.

Assurance of Supply

CPC has a proven track record of providing products consistently under their stated specifications and quality requirements through having a strong supply assurance program. The program includes control of the manufacturing process from raw materials to final product manufacturing. Investments in extra capacity and redundant manufacturing ensure capacity when it’s needed. Medical customers have confidence in CPC’s ability to fulfill demand acquired by a track record of accurate lead times, identifying and communicating potential delays and, most importantly, by sound supply chain management.


From the CPC Knowledge Center