Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

The Case for Modernizing Small-volume Aseptic Processing

Download the White Paper

Overview

Maintaining sterility for therapeutics that biopharmaceutical and cell and gene manufacturers produce is critical –  particularly when unique, personalized samples are processed for precision medicine. As precision medicine grows, so does the demand for greater efficiencies in smaller batch aseptic manufacturing. ​

Nik Ekman, Application Development Manager at CPC, makes the case for moving outside of the biosafety cabinet. The white paper focuses on: ​

  • Cost: eliminating tube welder costs (~$20-45K per welder) and associated consumables like blades and adapters (~$7-$20 per weld) + validation, calibration, maintenance, and repair.​
  • Time, efficiency and operator use: Reducing the time required to make sterile connections. Making a sterile connection with MicroCNX Series Connectors is 4-7X faster than an operator using a tube welder.​
  • Flexibility: MicroCNX connectors also can connect tubing of different materials and sizes without adapters, unlike welders. ​
  • Reducing hold up volume: connectors do not require the extra tubing that is involved in tube welding, which is a source of hold up volume.