Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Understanding Coolant and Connector Material Compatibility in Liquid Cooling Systems

Liquid cooling systems are essential for managing heat in high-performance computing, data centers and many other industrial applications. But ensuring long-term efficiency and reliability isn't only about choosing a coolant — it’s about making sure that coolant is fully compatible with the system’s components.

When connectors and coolants aren’t matched properly, it can lead to challenges like corrosion, leaks and system failure. Understanding these interactions is key to keeping liquid cooling systems running smoothly and efficiently.

Understanding Coolant and Connector Material Compatibility in Liquid Cooling Systems

Liquid cooling systems are essential for managing heat in high-performance computing, data centers and many other industrial applications. But ensuring long-term efficiency and reliability isn't only about choosing a coolant — it’s about making sure that coolant is fully compatible with the system’s components. 

When connectors and coolants aren’t matched properly, it can lead to challenges like corrosion, leaks and system failure. Understanding these interactions is key to keeping liquid cooling systems running smoothly and efficiently.

Why Does Coolant and Connector Material Compatibility Matter?

Imagine investing in a state-of-the-art liquid cooling system, only to find that your connectors start degrading after just a few months. This isn’t just an inconvenience — it’s a major risk to performance and operational stability. Coolant and connector material compatibility directly affects system longevity, maintenance costs and overall efficiency. Long story short: it’s incredibly important.

Coolants have unique properties that influence how they interact with different connector materials:

  • Icon

    Glycol-Water Mixtures

    are widely used in data centers and industrial cooling due to their thermal properties, but they can corrode certain metals — especially aluminum — without proper inhibitors.
  • Icon

    Dielectric Fluids

    are non-conductive and used in direct liquid cooling for electronics, requiring materials that resist chemical degradation to maintain system integrity.
  • Icon

    Deionized Water

    offers high purity and minimal electrical conductivity, but it can become reactive when in contact with incompatible materials, leading to ion leaching and component breakdown.

Common Coolants Used in Liquid Cooling Systems

Selecting the right coolant depends on system requirements, environmental factors and material compatibility. Each coolant type presents specific challenges:

  • Glycol-Water Mixtures provide efficient thermal management but require corrosion-resistant materials to prevent degradation.
  • Dielectric Fluids are essential for safely cooling electronics but must be paired with chemically stable connectors.
  • Deionized Water is useful in applications requiring low conductivity but demands careful material selection to prevent reactivity.

By understanding how different coolants interact with connector materials, engineers can make informed choices that extend the lifespan of their systems and reduce maintenance risks.

Advanced computing requires advanced liquid cooling – now and into the future.

Discover why the world’s top supercomputers are choosing CPC’s Everis® quick disconnect technology.

Learn more

 

How Does Coolant Impact Connector Material Choice?

The interaction between coolants and connector materials is critical in liquid cooling systems. When materials are incompatible, chemical reactions can lead to corrosion, swelling and cracking — causing leaks, inefficiencies and premature failures.

Corrosion is a major risk, especially when metals react with aggressive coolants. Glycol-water mixtures, for example, require inhibitors to prevent aluminum degradation, while deionized water can extract ions from metals, accelerating wear. 

Non-metallic materials face different challenges — some elastomers absorb dielectric fluids, leading to swelling that compromises seals and connections. High temperatures and fast-flowing coolants further accelerate these effects, breaking down materials more quickly.

How do you stay ahead of these potential challenges? CPC addresses them through rigorous material compatibility testing. By simulating real-world conditions, CPC ensures its connectors perform reliably across a range of coolants, temperatures and flow rates — helping engineers make informed choices that enhance system longevity and efficiency.

Material Choices for Coolant-Compatible Connectors in Liquid Cooling Systems

The right connector material depends on the coolant and environmental conditions. Here’s a look at some commonly used materials:

Content 6A
  • Nickel-Plated Brass is durable and corrosion-resistant, making it a strong choice for glycol-water applications. The Everis® LQ6 Series features 3/8" flow quick disconnect couplings made from nickel-plated brass, offering high-flow capacity and dripless connections ideal for liquid cooling of electronics.
Content 6B
  • Stainless Steel is highly resistant to corrosion, ideal for extreme environments and aggressive coolants. The Everis® LQ4S Series provides 1/4" flow quick disconnects manufactured from 303 stainless steel, ensuring robust performance and reliability in demanding liquid cooling applications.
Content 6C
  • Aluminum is lightweight with excellent thermal conductivity but requires protective coatings in certain coolants. The Everis® BLQ6 Series includes 3/8" flow blind mate quick disconnect couplings made from anodized aluminum, designed for high-performance liquid cooling with no-drip connections.
Content 6D
  • High-Performance Polymers are designed for superior chemical resistance and long-term reliability in specialized cooling applications. Interesting fact: CPC was the first manufacturer to offer purpose-built high-performance plastic connectors for use in liquid cooling systems!

Choose the Right Materials for Long-Term Performance

The success of a liquid cooling system isn’t just about managing heat, it’s about choosing materials that can stand the test of time. When coolant and connector materials are properly matched, systems run more efficiently, require less maintenance and have a longer operational life.

At CPC, we specialize in helping engineers navigate these challenges with high-performance, coolant-compatible connectors. Contact us today to learn more about selecting the right materials for your liquid cooling system.

 

Additional Resources