Sorry, CAD model is not available online.
Contact our engineers with your request and they will send you the file you need.
Can’t find what you are looking for?
Download Chemical Compatibility Spreadsheet
Product Catalog (pdf)
Product Line Overview (pdf)
View all Catalogs
Request a printed copy of our catalog. If you are distributor, please click here to order in bulk.
Share with your network  
RFID-based IdentiQuik® couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data. CPC's plastic quick disconnect couplings cover a wide range of general purpose applications. Available in 1/8" to 1/2" nominal flow, they feature one-hand connection and disconnection. Integral terminations make the plastic coupling the choice for ease of use and manufacture. Available with CPC's iNS4, iPLC12, iSMC and iUDC product series.
RF Communication Range: 0.50" - 1" Interface: RS232 & USB
Operating Voltage:
RS-232: 8-24V
USB: 5V
Power Consumption: 1.2W maximum
RFID Tag: ISO 15693, 13.56MHz, 112 bytes programmable
Temperature: 32oF to 150oF (0oC to 65oC)
Legend
Get Details