Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Biopharma Sterile Connectors for Closed-System Manufacturing

From 1/16” to 1½” Flow Paths

Confidence at every point of connection

CPC biopharma single-use connectors are specifically engineered to maximize design flexibility and minimize risk in bioprocess manufacturing. Leveraging engineering expertise and experience of collaborating closely with customers, CPC AseptiQuik genderless connectors integrate seamlessly into single-use and batch processes, streamlining development and drug production.

As biopharmaceutical companies continue to use sterile connectors and move towards a modular system design, single-use connector technology enables modularity in bioprocess manufacturing. Sterile connectors help decrease time to market, control costs, and provide reassurance with built-in system redundancy. Using flexible single-use systems (SUS) to transition from small batches used in research to commercial-scale production is faster, easier and causes minimal disruption.

Learn more about Modularity

Confidence at every point of connection

Why sterile connectors for Single-use bioprocessing?

Sterile connectors are proven to deliver flexibility, ease of use, less downtime and increased reliability and cost efficiencies, which can make them a better choice for system designers and processors.

  • Icon Help maintain flow path sterility and integrity
  • Icon Simplify process integration
  • Icon Maximize system design flexibility
  • Icon Enable improve production yields
  • Icon Decrease time-to-market
  • Icon Facilitate cost reduction
  • Icon Streamline supply chain efficiencies

Subscribe to CPC Bio Updates

Check out the latest Biocast episode on Automation and Robotics in cell therapy.

Subscribe

Explore featured content

Ask Our Engineers

Upcoming Events

Event Title

Date(s)

Location

Event Type

Market(s)

ISGCT

January 22-23, 2026

Galmont Hotel, Galway, Ireland

In-Person

Biopharma

About this event

The Irish Society for Gene and Cell Therapy is dedicated to advancing the field of gene and cell therapy through research, education, and professional collaboration across Ireland and internationally.  Please visit CPC at Stand #11.

Get immediate access to any CPC 2D or 3D CAD model or datasheet you’re looking for — anywhere, anytime. Models are available for a wide variety of software systems including Pro/ENGINEER Wildfire, Solidworks, AutoDesk Inventor, CATVIA and beyond.

Download Now