Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

AseptiQuik G

See AseptiQuik G Products

AseptiQuik® G Connectors provide quick and easy sterile connections, even in non-sterile environments—a critical capability for biopharmaceutical manufacturers. Featuring an easy to use three step design and a wide range of options—including 1/8- to 1 1/2 -inch sizes and genderless connections—the AseptiQuik family allows you to transfer media easily with less risk of error. Their robust, reliable performance eliminates the need for clamps, fixtures or tube welders, giving you sterile, high quality single-use connections every time.

Assets & Downloads

Features Benefits
Genderless Design Eases integration of single-use systems with universal mating between G connectors
Robust construction Repeatable and reliable performance with no additional hardware required
FLIP-CLICK-PULL Innovative three-step connection process reduces risk of operator error
Integrated pull tab covers Pull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
CPC Click Audible confirmation of assembly
Chemical Compatibility AseptiQuik PPSU enables genderless connection for a greater range of chemical applications.
pH range AseptiQuik PPSU: Versatile connections across downstream processes with a pH range from 2 to 12

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Up to 60 psi, 4.1 bar
Up to 75 psi, 5.1 bar for 48 hours
Temperature: 34°F to 104°F (1°C to 40°C)

Materials

Main components: Polycarbonate (white), USP Class VI, ADCF (standard and HT versions)
Polyphenylsulfone - PPSU, USP Class VI, ADCF (AQG PPSU version)
Pull Tabs/Caps: Polycarbonate (blue, standard version), USP Class VI, ADCF
Polycarbonate (white, HT version), USP Class VI, ADCF
Polycarbonate (purple, PPSU version), USP Class VI, ADCF
Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
Membrane: Polyethylene (standard version, PPSU version), USP Class VI, ADCF
Hydrophobic polyethersulfone with PTFE strip (HT version), USP Class VI

Sterilization

Gamma Standard (blue) and PPSU (purple) Version: Up to 50kGy irradiation
AutoClave (white, High Temp(HT) Version): One Cycle up to 266°F (130°C) for 60 minutes

Other

Termination Size: 1/4", 3/8”, 1/2", 3/4" ID hose barb (6.4mm, 9.5mm, 12.7mm, 19.0mm) and 3/4", 1-1/2" sanitary

Cv Value

Cv 1.74 for ¼” to ¼”
Cv .19 for 1/8” to 1/8”
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
This graph is intended to give you a general idea of the performance capabilities of each product line. The shaded area of the graph represents the operating range of the product family, i.e. upper and lower values are shown. Therefore, depending on the exact coupling configurations selected, you can reasonably expect values to fall within the shaded area.

Validation Reports

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

Extractables Reports

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

Products

/

Filters

No available filters

AQG17104

AQG17104

1/4" Hose Barb Genderless AseptiQuik G PPSU Connector Body

AQG17106

AQG17106

3/8" Hose Barb Genderless AseptiQuik G PPSU Connector Body

AQG17108

AQG17108

1/2" Hose Barb Genderless AseptiQuik G PPSU Connector Body

AQG17112

AQG17112

3/4" Hose Barb Genderless AseptiQuik G PPSU Connector Body

AQG33112

AQG33112

3/4" Sanitary Genderless AseptiQuik G PPSU Connector Body

AQG33124

AQG33124

1 1/2" Sanitary Genderless AseptiQuik G PPSU Connector Body

AQG17004

AQG17004

1/4 Hose Barb Genderless AseptiQuik G Connector Body

AQG17004HT

AQG17004HT

1/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature

AQG17006

AQG17006

3/8 Hose Barb Genderless AseptiQuik G Connector Body

AQG17006HT

AQG17006HT

3/8 Hose Barb Genderless AseptiQuik G Connector Body- High Temperature

AQG17008

AQG17008

1/2 Hose Barb Genderless AseptiQuik G Connector Body

AQG17008HT

AQG17008HT

1/2 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature

AQG17012

AQG17012

3/4 Hose Barb Genderless AseptiQuik G Connector Body

AQG17012HT

AQG17012HT

3/4 Hose Barb Genderless AseptiQuik G Connector Body - High Temperature

AQG17MPC

AQG17MPC

Genderless AseptiQuik G Connector with MPC Insert

AQG17MPCHT

AQG17MPCHT

Genderless AseptiQuik G Connector with MPC Insert, High Temperature

AQG33012

AQG33012

3/4 Sanitary Genderless AseptiQuik G Connector Body

AQG33012HT

AQG33012HT

3/4 Sanitary Genderless AseptiQuik G Connector Body - High Temperature

AQG33024

AQG33024

1½" Sanitary Genderless AseptiQuik G Connector Body

AQG33024HT

AQG33024HT

1 1/2" Sanitary Genderless AseptiQuik G Connector Body