Data Code

AQL SERIES

Genderless AseptiQuik® L - Large Format 3/4", 1" and 1 ½” sanitary Connectors enable sterile connections designed for high-volume flow production environments. The genderless connectors use a three-step design to simplify system integration and minimize the risk of operator error.
Specifications

Pressure:

Up to 60 psi, 4.1 bar for 30 days;
Up to 75 psi, 5.1 bar for 48 hours

Sterilization

Gamma: Up to 50kGy irradiation

Autoclave High Temp (HT) Version: Up to 266°F (130°C) for 60 minutes

Temperature

34°F to 104°F (1°C to 40°C)

Termination Size:

3/4" ID (19.0 mm), 1" ID (25.4mm) Hose Barb, 1½" Sanitary

Main Components:

Polycarbonate (white), USP Class VI, ADCF

Pull Tabs/Caps:

Polycarbonate (blue, standard version), USP Class VI, ADCF
Polycarbonate (white, HT version), USP Class VI, ADCF

Seals:

Silicone (clear), platinum-cured,
USP Class VI, ADCF

Membrane:

Polyethylene (standard version),USP Class VI
Hydrophobic polyethersulfone (HT version), USP Class VI, ADCF, PTFE strip sticker
AseptiQuik L Flow
This graph is intended to give you a general idea of the performance capabilities of each product line.

STRAIGHT-THROUGH

straight-through

Cv 35 for 3/4” HB (AQL17012)
Cv 54 for 1” HB (AQL17016)
Cv 57 for 1.5 Sani HB (AQL33016)