Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Flow with Confidence: Innovations that foster flexibility and scale in closed-system manufacturing​

May 01, 2025

Overview

Hosted by CGT Insights, this Live30 webinar is a thirty-minute presentations designed to update you on the latest innovations, applications, and data in a fast yet interactive format.

Sterile connectors provide a reliable and efficient alternative to tube welding for small-volume fluid transfers, offering a streamlined solution for closed-system cell and gene therapy manufacturing. This webinar will explore how sterile connectors enable fast, easy, and sterile connections while minimizing hold-up volume, ensuring greater precision and cost efficiency.

The speaker will discuss how these sterile connectors can improve process efficiency, reduce genetic material loss, and ensure consistent, repeatable connections without the complexities of tube welding. They will highlight how these connectors are made to meet the rigorous demands of cell and gene therapy processes.

Join this webinar to discover insights into how MicroCNX connectors, with a tubing diameter of <3.2mm, streamline workflows, save time, and enhance reliability in critical applications, ultimately supporting improved outcomes in advanced cell and gene therapies.
Watch this webinar to:

  1. Learn how sterile connectors, with a <3.2mm tubing diameter, simplify small-volume fluid transfers with fast, secure, and repeatable connections
  2. Explore how reducing hold-up volume preserves valuable genetic material and enhances efficiency in cell and gene therapy workflows
  3. Discover how converting from tube welding to sterile connectors minimizes risk, improves reliability, and saves time in critical applications

Presenter: Nik Ekman, Applications Development Manager, CGT, at CPC

Nik

Learn more about CPC sterile connectors for Cell and Gene Therapy.