1/8" Hose Barb, In-line Bayonet Body
Dip-tube 47.0" or 1194mm long for 330gal/1250L IBCs
Drum Insert with 2" NPS (ISO G2) Thread and EPDM Flat Bung Seal (Plastic Drums and IBC Caps)
1/4 PTF Valved In-Line Coupling Body
Tee Fitting, 3/16 HB X 3/16 HB X 3/16 HB, Natural Polypropylene
Straight Fitting, tapered 10-32 X 1/16 HB, Black Nylon
Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts
Straight Fitting, 1/16 HB X 1/16 HB, Natural Polypropylene
Elbow Fitting, tapered 10-32 X 5/32 HB, Natural Polypropylene
Straight Fitting, 3/16 HB X 3/16 HB, Natural Polypropylene
1/4 Hose Barb Valved Panel Mount Coupling Body
Hybrid (Mini) Connector, Panel Mount insert, 1/16” (3.2mm) ID tube (2) 22 gauge wires, valved
Luer Fitting, female luer X 5/32 HB, Natural Polypropylene
3/8" Hose Barb Genderless AseptiQuik S Connector, High Temperature
Ring, Rotating luer lock, Red Nylon
Hybrid (Mini) Connector, Inline body, 4’ (1.2m) umbilical with 1/16” (3.2mm) ID tube, (2) 22 gauge wires