Everis BLQ4

See Everis BLQ4 Products

Everis® BLQ4 Series quick disconnect couplings provide ultra-reliable, dripless connections and disconnections that protect valuable electronics. Designed specifically for rack mounted liquid cooling applications, Everis BLQ4 blind mates utilize patent-pending valve technology that eliminates drips and is designed for long-term connected use.

Assets & Downloads

Features Benefits

Non-spill design

Disconnect under pressure with no drips

Redundant seals

Extra protection from leaks

Friction-free valve

Enables extended periods in connected state

Rugged construction

Able to withstand long-term, repeated use

Axial engagement tolerance

Allows full flow even when not engaged

Single-piece options for body & insert

Space saving

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: 0°F to 240°F (-17°C to 115°C)

Materials

Materials: Brass
Material Finish: Chrome
Seals: EPDM
Color: Metallic
Mounting Options: Thread
Valve: High-performance polymer
Valve Spring: Stainless Steel
Spillage and Air Inclusion: <0.025 cc per disconnect at 0 psi
<0.055 cc per disconnect at 120 psi
RoHS and REACH compliant

Cv Value

Cv ~ 1.3 max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

Filters

BLQ4D30004

BLQ4D30004

1/4″ Blind Mate SAE-04 Valved In-Line Liquid Cooling Coupling Body

BLQ4D30006

BLQ4D30006

1/4″ Blind Mate SAE-06 Valved In-Line Liquid Cooling Coupling Body

BLQ4D30008

BLQ4D30008

1/4" Flow Everis BLQ4 with 1/2" SAE thread, Valved In-Line Liquid Cooling Coupling Body

BLQ4D31004

BLQ4D31004

1/4″ Blind Mate G 1/4 (BSPP) Valved In-Line Liquid Cooling Coupling Body

BLQ4D31006

BLQ4D31006

1/4″ Blind Mate G 3/8 (BSPP) Valved In-Line Liquid Cooling Coupling Body

BLQ4D46004

BLQ4D46004

1/4″ Blind Mate SAE-04 Valved In-Line Liquid Cooling Coupling Insert

BLQ4D46006

BLQ4D46006

1/4" Flow Everis BLQ4 with 3/8" SAE thread, Valved In-Line Liquid Cooling Coupling Insert

BLQ4D47004

BLQ4D47004

1/4″ Blind Mate G 1/4 (BSPP) Valved In-Line Liquid Cooling Coupling Insert

BLQ4D47006

BLQ4D47006

1/4″ Blind Mate G 3/8 (BSPP) Valved In-Line Liquid Cooling Coupling Insert