Login or register to order products online
Your cart is empty.
Subtotal:$0
Explore products by:
The Product Specifier is the fastest resource to determine the right coupling for your application. Select the appropriate options from the drop-down menus in the Product Specifier fields to find the couplings suitable to your project requirements. Or, tell us your challenges and an expert engineer will help you find the best approach to address them with CPC connector products.
We've made it easy to download CAD modeling resources. Watch here.
Log in or register to download CAD drawings.
Have questions making the connection?
17 results
Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring
Luer Straight Fitting, Female Luer x Male Luer, natural Polypropylene
Tee Fitting, 5/32 HB X 5/32 HB X 5/32 HB, Natural Polypropylene
3/8 X 3/4 Double/Dual Containment Nut Kit (CQH) (ChemQuik)
Luer Fitting, Male Slip Luer x 1/8 HB, Natural PVDF
Tee Fitting, 3/32 HB X 3/32 HB X 3/32 HB, Natural Polypropylene
1/2 Hose Barb AseptiQuik DC Insert
Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts
5/16 Hose Barb Valved Panel Mount Coupling Insert
Luer Fitting, panel mount female luer X 1/8 HB, White Nylon
1/4 In-Line Compression Coupling Insert
Luer Fitting, male luer X 1/16 HB, Blue Nylon
1/4 BSPT Valved Coupling Insert
Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
1/4 PTF Non-Valved Panel Mount Coupling Insert
1/8 Hose Barb Valved Panel Mount Coupling Insert (PMCD4202 NSF)
Drum Insert with 2" NPS (ISO G2) Thread and EPDM Flat Bung Seal (Plastic Drums and IBC Caps)