Operating Conditions (Fluid Transfer) Pressure: Up to 35 psi, 2.41 bar Temperature: -40°F to 300°F (-40°C to 149°C) Materials Main component: Polysulfone (amber tint), USP Class VI, ADCF O-rings: Silicone (clear), platinum-cured, USP Class VI, ADCF Sterilization Gamma: Up to 50 kGy irradiation Autoclave: Up to 270°F (132°C) for 60 minutes, up to 25 repetitions. Sterilize uncoupled only.
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.