MPX Connectors

See MPX Connectors Products

MPX Series Connectors make it easy to quickly connect-disconnect and transfer fluid or media anywhere in your process. Simply push the two halves together to connect, and disconnect by pressing the thumb latch to separate. To protect the lines before and between transfers, caps and plugs are available for sealing off disconnected halves and optional locking sleeves are available to prevent accidental disconnects. Coupling halves can be rotated while connected to reduce tube kinks. The MPX offers additional flexibility when changing to a larger tubing size, with the Back-to-Back adapter connecting to the MPC product. Choose from a full line of male and female MPC connectors and configurations, in sizes to fit 1/2", 3/8" and 3/4" tubing. For a quick connection rely on the MPX series connectors.

Assets & Downloads

MPX Connector Features & Benefits

Features Benefits
Ergonomic thumb latch Easy to operate – even with gloved hands
USP Class VI materials Meet biocompatibility requirements
Sterilizable by autoclave, Et0, e-beam, or gamma Reusable, yet economical enough to allow disposability
Parting line-free hose barb Eliminates potential leak path
ADCF-free materials   Meet BSE/TSE requirements

Specifications & Cv Value

Materials

Main components: Polycarbonate (purple tint), USP Class VI, ADCF
Polysulfone (amber tint), USP Class VI, ADCF
Locking sleeves: Polysulfone (white), USP Class VI, ADCF
Thumb latches: Polycarbonate (white), PVDF (white), USP Class VI, ADCF
O-rings: Silicone (clear), platinum-cured, USP Class VI, ADCF

Sterilization

Gamma Irradiation: Up to 50 kGy irradiation.
Autoclave: Polycarbonate: Up to 250°F (121°C), 30 minutes, up to 10 repetitions. Sterilize uncoupled only.
Polysulfone: Up to 270°F (132°C) for 60 minutes, up to 25 repetitions. Sterilize uncoupled only.

Cv Value

Cv ~ 14.2 (204.60) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Validation Reports

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

Products

Filters

MPX17803

MPX17803

1/2 Hose Barb Non-Valved Coupling Body

MPX17839

MPX17839

1/2 Hose Barb Non-Valved Coupling Body

MPXK17803

MPXK17803

1/2 Hose Barb Non-Valved Coupling Body With Lock

MPXK17839

MPXK17839

1/2 Hose Barb Non-Valved Coupling Body With Lock

MPX22603M

MPX22603M

3/8 Hose Barb Non-Valved Coupling Insert

MPX22639M

MPX22639M

3/8 Hose Barb Non-Valved Coupling Insert

MPX22803M

MPX22803M

1/2 Hose Barb Non-Valved Coupling Insert

MPX22839M

MPX22839M

1/2 Hose Barb Non-Valved Coupling Insert