Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

MC 系列

See MC 系列 Products

经久耐用,可耐受高温高压,方便进行单手连接和断开。

产品资源和下载

PDF icon Spec Sheet

MC Series

Spec Sheet available for download now.

特点 优点

黄铜材料

结构持久耐用,可耐受高温和高压

兼容性好

可与PMC和PMC12系列

接头配用

耐高温能力 额定温度可达 204°C

Colder 指锁

可单手连接和断开

规格和 CV 值

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 250 psi, 17.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous

Materials

Main components and valves: Chrome-plated brass
Thumb latch: Stainless steel
Valves: Acetal
Valve springs: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N
Finish: Chrome

其他

Tubing range: 1/8" to 1/4" ID, 3.2mm to 6.4mm ID

Cv值

Cv ~ 0.51 (7.35) 最大
Cv ~ 0.26 (3.75) 最大
Cv ~ 0.24 (3.46) 最大
Cv值是以每分钟加仑及 psi显示,至于括号中则显示每分钟公升及巴
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

/

Filters

No available filters

MC1002

MC1002

1/8 NPT Non-Valved Coupling Body

MC1004

MC1004

1/4 NPT Non-Valved Coupling Body

MC12025

MC12025

5/32 PTF Non-Valved Panel Mount Coupling Body

MC1204

MC1204

1/4 PTF Non-Valved Panel Mount Coupling Body

MC1304

MC1304

1/4 PTF Non-Valved In-Line Coupling Body

MC1502

MC1502

1/8 NPT Non-Valved Panel Mount Coupling Body

MC1602

MC1602

1/8 Hose Barb Non-Valved Panel Mount Coupling Body

MC1603

MC1603

3/16 Hose Barb Non-Valved Panel Mount Coupling Body

MC1604

MC1604

1/4 Hose Barb Non-Valved Panel Mount Coupling Body

MC1702

MC1702

1/8 Hose Barb Non-Valved In-Line Coupling Body

MC1703

MC1703

3/16 Hose Barb Non-Valved In-Line Coupling Body

MC1704

MC1704

1/4 Hose Barb Non-Valved In-Line Coupling Body

MC181032

MC181032

10-32 Non-Valved Panel Mount Coupling Body

MCD12025

MCD12025

5/32 PTF Valved Panel Mount Coupling Body

MCD1204

MCD1204

1/4 PTF Valved Panel Mount Coupling Body

MCD1304

MCD1304

1/4 PTF Valved In-Line Coupling Body

MCD1502

MCD1502

1/8 NPT Valved Panel Mount Coupling Body

MCD1602

MCD1602

1/8 Hose Barb Valved Panel Mount Body

MCD1603

MCD1603

3/16 Hose Barb Valved Panel Mount Coupling Body

MCD1604

MCD1604

1/4 Hose Barb Valved Panel Mount Body

MCD1702

MCD1702

1/8 Hose Barb Valved In-Line Coupling Body

MCD1703

MCD1703

3/16 Hose Barb Valved In-Line Coupling Body

MCD1704

MCD1704

1/4 Hose Barb Valved In-Line Coupling Body

MCD181032

MCD181032

10-32 Valved Panel Mount Coupling Body

DSM2202

DSM2202

1/8 Hose Barb Non-Valved Nu-Seal Coupling Insert

MC20025

MC20025

5/32 PTF Non-Valved In-Line Coupling Insert

MC2004

MC2004

1/4 PTF Non-Valved In-Line Coupling Insert

MC2104

MC2104

1/4 PTF Non-Valved Elbow Coupling Insert

MC2202

MC2202

1/8 Hose Barb Non-Valved In-Line Coupling Insert

MC2203

MC2203

3/16 Hose Barb Non-Valved In-Line Coupling Insert

MC2204

MC2204

1/4 Hose Barb Non-Valved In-Line Coupling Insert

MC2302

MC2302

1/8 Hose Barb Non-Valved Elbow Coupling Insert

MC2304

MC2304

1/4 Hose Barb Non-Valved Elbow Coupling Insert

MC2402

MC2402

1/8 NPT Non-Valved Coupling Insert

MC2404

MC2404

1/4 NPT Non-Valved Coupling Insert

MC2602

MC2602

1/8 NPT Non-Valved Coupling Insert

MC2604

MC2604

1/4 NPT Non-Valved Coupling Insert

MC4004

MC4004

1/4 PTF Non-Valved Panel Mount Coupling Insert

MC4202

MC4202

1/8 Hose Barb Non-Valved Panel Mount Coupling Insert

MC4203

MC4203

3/16 Hose Barb Non-Valved Panel Mount Coupling Insert

MC4204

MC4204

1/4 Hose Barb Non-Valved Panel Mount Coupling Insert

MCD2004

MCD2004

1/4 PTF Valved Coupling Insert

MCD2006

MCD2006

3/8 PTF Valved In-Line Coupling Insert

MCD21025

MCD21025

5/32 PTF Valved Elbow Coupling Insert

MCD2104

MCD2104

1/4 PTF Valved Elbow Coupling Insert

MCD2202

MCD2202

1/8 Hose Barb Valved Coupling Insert

MCD2203

MCD2203

3/16 Hose Barb Valved In-Line Coupling Insert

MCD2204

MCD2204

1/4 Hose Barb Valved Coupling Insert

MCD2302

MCD2302

1/8 Hose Barb Valved Elbow Coupling Insert

MCD2304

MCD2304

1/4 Hose Barb Valved Elbow Coupling Insert

MCD2402

MCD2402

1/8 NPT Valved Coupling Insert

MCD2404

MCD2404

1/4 NPT Valved Coupling Insert

MCD2602

MCD2602

1/8 NPT Valved Coupling Insert

MCD2604

MCD2604

1/4 NPT Valved Coupling Insert

MCD4004

MCD4004

1/4 PTF Valved Panel Mount Coupling Insert

MCD4202

MCD4202

1/8 Hose Barb Valved Panel Mount Coupling Insert

MCD4203

MCD4203

3/16 Hose Barb Valved Panel Mount Coupling Insert

MCD4204

MCD4204

1/4 Hose Barb Valved Panel Mount Coupling Insert