HFC Disconnect
The HFC Disconnect Series enables sterile disconnection of single-use biopharma and cell and gene therapy manufacturing systems. With an easy push of the connector thumb latch, sterility is maintained on both sides of the system during the disconnection process. Ideal for disconnection from storage/mixing tanks, SU bioreactors, transfer lines, chromatography skids, filters, sampling, and freeze/thaw bags. Sold in the connected set, including a protective thumb latch cover eliminating the chance of an accidental disconnection. Laser etched with item and lot number for batch traceability.
Operating Conditions (Fluid Transfer)
Pressure: | Up to 75 psi, 5.17 bar |
Temperature: | 34°F (1°C) to 104°F (40°C) |
Materials
Main components: | Polysulfone (amber tint), USP Class VI, ADCF |
O-rings: | Silicone (clear), platinum-cured, USP Class VI, ADCF |
Flow Path Springs: | Alloy C-276 |
Sterilization
Gamma: |
Up to 50 kGy irradiation.Sterilize coupled or uncoupled. |
Autoclave: |
Up to 270°F (132°C) for 60 minutes. One cycle |
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
 | HFC Disconnect ¼” CV Value 0.77 HFC Disconnect ⅜” CV Value 1.1 HFC Disconnect ½” CV Value 1.9 |
Legend  |
Products
Bodies
1/4" Hose Barb Valved Body Alloy C-276
3/8" Hose Barb Valved Body Alloy C-276
1/2" Hose Barb Valved Body Alloy C-276
Inserts
1/4" Hose Barb Valved Insert Alloy C-276
3/8" Hose Barb Valved Insert Alloy C-276
1/2" Hose Barb Valved Insert Alloy C-276
Set
1/4" Hose Barb Valved Coupling Set Alloy C-276
3/8" Hose Barb Valved Coupling Set Alloy C-276
1/2" Hose Barb Valved Coupling Set Alloy C-276