HFC39
HFC39 Series couplings provide aseptic disconnect functionality. Automatic shutoff valves close off the flow path at disconnection, protecting valuable media while also eliminating the need for pinch clamps and tube welders. An easy-to-use thumb latch design provides a secure, leak-free connection as well as enabling one-handed disconnects.
Operating Conditions (Fluid Transfer)
Pressure: | Vacuum to 125 psi, 8.62 bar |
Temperature: | -40°F (-40°C) to 280°F (138°C) |
Materials
Main components: | Polysulfone (amber tint), USP Class VI, ADCF |
O-rings: | Silicone (clear), platinum-cured, USP Class VI, ADCF |
Springs: | 316 stainless steel |
Sterilization
Gamma: |
Up to 50 kGy gamma irradiation. Sterilize coupled or uncoupled. |
Autoclave: |
Up to 270°F (132°C) for 60 minutes. Up to 25 repetitions for uncoupled units and one cycle for coupled units. |
Cv Value
Cv ~ 1.6 (23.05) max |
Cv ~ 1.5 (21.61) max |
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses). |
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
Products
Bodies
1/4 Hose Barb Valved In-Line Coupling Body
3/8 Hose Barb Valved In-Line Coupling Body
1/2 Hose Barb Valved In-Line Coupling Body
Caps & Plugs
Inserts
1/4 Hose Barb Non-Valved In-Line Coupling Insert
3/8 Hose Barb Non-Valved In-Line Coupling Insert
1/2 Hose Barb Non-Valved In-Line Coupling Insert
1/4 Hose Barb Valved In-Line Coupling Insert
3/8 Hose Barb Valved In-Line Coupling Insert
1/2 Hose Barb Valved In-Line Coupling Insert