LC NSF
CPC's LC Series chrome-plated brass couplings are built tough and made to last in the most demanding applications. Ideal for use with higher temperature or pressure, the LC Series features a one-hand operation for swift and easy connects and disconnects from water and beverage lines.
These couplings offer the flexibility of multiple configurations and terminations to mate with both the PLC acetal and PLC12 polypropylene couplings.
Operating Conditions (Fluid Transfer)
Pressure Range: |
Vacuum to 250 psi, 17.3 bar |
Temperature Range: |
-40°F to 180°F continuous, -40°C to 82°C continuous |
Materials
Main housing components and valves: |
Chrome-plated brass |
Thumb latch: |
Stainless steel |
Valves: |
Acetal |
Valve springs: |
316 stainless steel |
External springs and pin: |
Stainless steel |
O-rings: |
Buna-N |
Color: |
Chrome |
Other
Tubing range: |
1/4" to 3/8", 6.4mm to 9.5mm |
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
Products
Bodies
1/4 Hose Barb Non-Valved Panel Mount Coupling Body (LC16004 NSF)
1/4 Hose Barb Valved Panel Mount Coupling Body (LCD16004 NSF)
1/4 Hose Barb Valved In-Line Coupling Body (LCD17004 NSF)
1/4 NPT Non-Valved Coupling Body (LC10004 NSF)
1/4 NPT Valved Coupling Body (LCD10004 NSF)
1/4 BSPT Valved Coupling Body (LCD10004BSPT NSF)
3/8 NPT Non-Valved Coupling Body (LC10006 NSF)
3/8 NPT Valved Coupling Body (LCD10006 NSF)
1/4 PTF Valved Panel Mount Coupling Body (LCD12004 NSF)
3/8 PTF Non-Valved Panel Mount Coupling Body (LC12006 NSF)
3/8 PTF Valved Panel Mount Coupling Body (LCD12006 NSF)
3/8 Hose Barb Non-Valved Panel Mount Coupling Body (LC16006 NSF)
3/8 Hose Barb Valved Panel Mount Coupling Body (LCD16006 NSF)
3/8 PTF Valved In-Line Coupling Body (LCD13006 NSF)
1/4 Hose Barb Non-Valved In-Line Coupling Body (LC17004 NSF)
3/8 Hose Barb Non-Valved In-Line Coupling Body (LC17006 NSF)
3/8 Hose Barb Valved In-Line Coupling Body (LCD17006 NSF)
Inserts
1/4 Hose Barb Non-Valved In-Line Coupling Insert (LC22004 NSF)
1/4 Hose Barb Valved Elbow Coupling Insert (LCD23004 NSF)
1/4 Hose Barb Valved In-Line Coupling Insert (LCD22004 NSF)
3/8 Hose Barb Valved In-Line Coupling Insert (LCD22006 NSF)
3/8 Hose Barb Valved Elbow Coupling Insert (LCD23006 NSF)
1/4 NPT Non-Valved Coupling Insert (LC24004 NSF)
1/4 NPT Valved Coupling Insert (LCD24004 NSF)
1/4 NPT Non-Valved Coupling Insert (LC26004 NSF)
1/4 NPT Valved Coupling Insert (LCD26004 NSF)
3/8 NPT Non-Valved Coupling Insert (LC24006 NSF)
3/8 NPT Valved Coupling Insert (LCD24006 NSF)
1/4 Hose Barb Non-Valved Panel Mount Coupling Insert (LC42004 NSF)
1/4 Hose Barb Valved Panel Mount Coupling Insert (LCD42004 NSF)
3/8 Hose Barb Valved Panel Mount Coupling Insert (LCD42006 NSF)
1/4 PTF Valved Coupling Insert (LCD20004 NSF)
3/8 PTF Valved In-Line Coupling Insert (LCD20006 NSF)
5/16 Hose Barb Valved In-Line Coupling Insert (LCD22005 NSF)
3/8 Hose Barb Non-Valved In-Line Coupling Insert (LC22006 NSF)
1/4 Hose Barb Non-Valved Elbow Coupling Insert (LC23004 NSF)
3/8 Hose Barb Non-Valved Elbow Coupling Insert (LC23006 NSF)