Login or register to order products online
Your cart is empty.
Subtotal:$0
Explore products by:
The Product Specifier is the fastest resource to determine the right coupling for your application. Select the appropriate options from the drop-down menus in the Product Specifier fields to find the couplings suitable to your project requirements. Or, tell us your challenges and an expert engineer will help you find the best approach to address them with CPC connector products.
We've made it easy to download CAD modeling resources. Watch here.
Log in or register to download CAD drawings.
Have questions making the connection?
15 results
3/8 NPT Valved Coupling Body (PLCD10006 NSF)
3/4 Hose Barb AseptiQuik X Insert, High Temperature
1/4 PTF Non-Valved Panel Mount Coupling Body
1/4 Hose Barb Valved Panel Mount Elbow Coupling Insert
Ring, Rotating luer lock, Natural Polypropylene
Elbow Fitting, 3/32 HB X 3/32 HB, Purple Tint Polycarbonate
MPC to MPC Back-to-Back Insert Adapter
Straight Fitting, 1/16 NPT X 5/32 HB, Natural Polypropylene
MC Plug Coupling Insert
3/8 BSPT Valved Coupling Insert
70mm Thread Drum Insert with EPDM Seal for European 70x6 and Asian 70x5 (Plastic Drum)
Straight Fitting, tapered 10-32 X 1/8 HB, Natural Polypropylene
1/16 Hose Barb Non-Valved In-Line Coupling Set
1/4 BSPT Valved Coupling Body FKM (Viton®)
1/4 Comp Non-Valved Coupling Body (APC NSF)