Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

UDC

See UDC Products

The patented Universal Dispensing Coupler (UDC) provides a universal connection to a 38mm fitment neck. Make instant connections to bulk packaging systems including bag-in-box (BIB), flexible and rigid packaging styles. Automatic flush face valves minimize costly or dangerous spillage. An ergonomic design and a large, shrouded thumb latch pad produce a coupling that is easy to grip and simple to operate.

UDC Series couplings are NSF-listed and are suitable for dispensing liquids, condiments or other food-based material. They are available with RFID-enabled IdentiQuik® technology. RFID-based IdentiQuik couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.

Assets & Downloads

Features Benefits
Universal 38mm cap Fits most manufacturers’ fitment necks
Flush face/non-spill valves Minimize spillage
Shrouded thumb latch Protects against accidental disconnects
RFID technology available (iUDC only) Helps maintain warranty, integrity, brand protection

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: 20" Hg Vacuum to 15 psi, 1 bar (body only)
Temperature: 32°F to 160°F continuous, 0°C to 71°C continuous

Materials

Main body components and valves: Polypropylene and Acetal
Thumb latch: Polypropylene
Springs: 316 stainless steel
O-rings (food grade): Silicone, Buna-N and EPDM
CIP adapter: Acetal
Closure size: SP-400 38mm

Other

Color: Light gray with charcoal gray latch

IdentiQuik Specifications

RF Communication Range: Approximately 1”
Interface: RS232 & USB
Operating Voltage: RS-232: 8-24V
USB: 5V
Power Consumption: 1.2W maximum
RFID Tag: ISO 15693, 13.56MHz, 112 bytes programmable
Temperature: 32oF to 150oF (0oC to 65oC)

Cv Value

Cv ~ 2.1 (30.27)
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

/

Filters

No available filters

95100

95100

1/2 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC) - NSF

95400

95400

1/2 Hose Barb Valved Elbow Coupling Body Silicone O-Ring (UDC) - NSF

95600

95600

1/2 Hose Barb Valved Coupling Body Silicone O-Ring (UDC) - NSF

97600

97600

1/2 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF

97700

97700

1/2 Hose Barb Valved Elbow Coupling Body FDA Buna O-Ring (UDC) - NSF

97800

97800

3/8 Hose Barb Valved Elbow Coupling Body FDA Buna O-Ring (UDC) - NSF

98100

98100

5/8 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF

98500

98500

3/8 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF

98600

98600

3/4 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF

98700

98700

3/4 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF

99000

99000

3/8 Hose Barb Valved Coupling Body Silicone O-Ring (UDC) - NSF

99200

99200

3/4 Hose Barb Valved In-Line Coupling Body Assembly Silicone O-Ring (UDC) - NSF

99300

99300

3/8 Hose Barb Valved Elbow Coupling Body Silicone O-Ring (UDC) - NSF

99400

99400

3/8 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC) - NSF

IUDCDTCN3800

IUDCDTCN3800

IdentiQuik 38mm Valved Threaded Cap with RFID, polypropylene

IUDCDTCN3803

IUDCDTCN3803

IdentiQuik 38mm Valved Threaded Cap with RFID, acetal

IUDCDTCS3800

IUDCDTCS3800

IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, polypropylene

IUDCDTCS3803

IUDCDTCS3803

IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, acetal

UDCD2204VNT

UDCD2204VNT

38mm Thread-On Valved UDC Cap, Black Acetal, EPDM Thread Seal, with Dip-tube Adapter and Vent

96000

96000

1/2 Hose Barb Non-Valved Clean In Place Adaptor (UDC) - NSF

9461300

9461300

38mm Snap In Bag Closure with FDA Silicone O-Ring (UDC) - NSF

9462000

9462000

38mm Thread-On Molded Black Bag Closure with EPDM O-Ring (UDC) - NSF

9500000

9500000

38mm Snap In Bag Closure with FDA EPDM O-Ring (UDC) - NSF

95800

95800

38mm Thread-On Dispensing Cap with Silicone O-Ring (UDC) - NSF (without Thread Seal)

95801

95801

38mm Thread-On Dispensing Cap with Silicone O-Ring (UDC) - NSF (with Thread Seal)

96400

96400

38mm Thread-On Dispensing Cap with FDA Buna Without Thread O-Ring (UDC) - NSF

96401

96401

38mm Thread-On Dispensing Cap with FDA Buna With Thread O-Ring (UDC) - NSF

97400

97400

38mm Thread-On Dispensing Cap with FDA EPDM O-Ring (UDC) - NSF

97401

97401

38mm Thread-On Dispensing Cap with FDA EPDM O-Ring (UDC) - NSF