Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
Product Catalogs Use of our product catalogs to view our complete product list
Product Catalogs

Back-to-Back Adapters

See Back-to-Back Adapters Products

MPC/MPX Back-to-Back Adapters give end users the flexibility of connecting single-use systems that feature identical coupling connections at the end of their tubing. Combining both MPC and MPX couplings provides a reducing option for users who need to transition between tubing diameters ranging from 1/8” to 1/2”.

Assets & Downloads

Features Benefits
Compatible with MPC and MPX Series inserts Easy conversion to industry standard connections or single-use systems
Tubing reduction option Allows easy transition between multiple size tubing from 1/8" to 1/2" ID
Ergonomic thumb latches Easy to operate - even with gloved hands 
BSE/TSE free materials



Meet ADCF requirements

Specifications & CV Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 60 psi, 4.1 bar
Temperature: Polycarbonate: -40°F to 250°F (-40°C to 121°C)
Polysulfone: -40°F to 300°F (-40°C to 149°C)

Materials

Main component: Polycarbonate (purple tint), USP Class VI, ADCF
Polysulfone (amber tint), USP Class VI, ADCF
Thumb latches: Polycarbonate (white), USP Class VI, ADCF
Polysulfone (amber tint), USP Class VI, ADCF
O-rings: Silicone (clear), platinum-cured, USP Class VI, ADCF

Sterilization

Gamma irradiation: Up to 50kGy irradiation
Autoclave: Polycarbonate: Up to 250°F (121°C), 30 minutes, up to 10 repetitions. Sterilize uncoupled only.
Polysulfone: Up to 270°F (132°C) for 60 minutes, up to 25 repetitions. Sterilize uncoupled only.

Cv Value

Cv~5.5 (79.25) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Validation Reports

Extractables Reports

Products

Bodies

Inserts


Back to Top