Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

EFC12

See EFC12 Products

The 9/32" flow EFC12 Series couplings feature a high efficiency valve design that provides a greater flow capability than any other coupling its size. Chemically resistant polypropylene material makes it ideal for harsh environments. The EFC12 Series adds a bulkhead panel mount option for tight seals against tank walls and drums.

Assets & Downloads

Features Benefits
High efficiency valve More flow in a compact size
Plastic thumb latch Fewer moving parts
Polypropylene material Chemically resistant and gamma sterilizable
Compatible Mates with most APC couplings

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 105 psi, 7.2 bar
Temperature: 32°F to 160°F continuous, 0°C to 71°C continuous

Materials

Main components and valves: Polypropylene
Thumb Latch: Polypropylene
Valve spring: 316 stainless steel
Panel mount gasket: EPDM
External springs and pin: 302 stainless steel
O-rings: EPDM

Other

Color: Light gray with charcoal gray latch
Tubing range: 1/4" and 3/8", 6.4mm and 9.5mm

Cv Value

Cv ~ 1.13 (16.28) max
Cv ~ 0.72 (10.37) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

/

Filters

No available filters

EFCD16412

EFCD16412

1/4 Hose Barb Valved Panel Mount Coupling Body

EFCD16612

EFCD16612

3/8 Hose Barb Valved Panel Mount Coupling Body

EFCD17412

EFCD17412

1/4 Hose Barb Valved In-Line Coupling Body

EFCD17612

EFCD17612

3/8 Hose Barb Valved In-Line Coupling Body

EFC22412

EFC22412

1/4 Hose Barb Non-Valved In-Line Coupling Insert

EFC22612

EFC22612

3/8 Hose Barb Non-Valved In-Line Coupling Insert

EFC23412

EFC23412

1/4 Hose Barb Non-Valved Elbow Coupling Insert

EFC23612

EFC23612

3/8 Hose Barb Non-Valved Elbow Coupling Insert

EFCD22412

EFCD22412

1/4 Hose Barb Valved In-Line Coupling Insert

EFCD22612

EFCD22612

3/8 Hose Barb Valved In-Line Coupling Insert

EFCD23412

EFCD23412

1/4 Hose Barb Valved Elbow Coupling Insert

EFCD23612

EFCD23612

3/8 Hose Barb Valved Elbow Coupling Insert