Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

HFC12

See HFC12 Products

Patented HFC12 Series couplings have flow comparable to many 1/2" flow couplings in a 3/8" body size. Compact and lightweight, HFC couplings replace bulky and heavy metal ball-and-sleeve couplings in a wide range of applications. An ergonomic design and a large, shrouded thumb latch pad produce a coupling that is easy to grip and simple to operate. An efficient valve design leads to high flow and low spillage. HFC12 couplings are also available in NSF-listed versions. 

Assets & Downloads

Features Benefits
High efficiency valve More flow in a compact size
Ergonomic design Easy to grip, simple to operate
Polypropylene material Chemically resistant and gamma sterilizable
Compatible Mates with HFC35 and HFC57 couplings

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 60 psi, 4.2 bar
Temperature: 32°F to 160°F continuous, 0°C to 71°C continuous

Materials

Main components and valves: Polypropylene
Thumb Latch: Polypropylene
Valve spring: 316 stainless steel
O-rings: EPDM
Panel mount gasket: EPDM
External springs and pin: 316 stainless steel
Compression nut, gripper, ferrule: Polypropylene

Other

Color: Light gray with charcoal gray latch
Tubing range: 3/8" to 3/4", 9.5mm to 19mm
Compression termination tubing specifications: 3/8" OD or 1/2" OD, +0.010/-0.000

Cv Value

Cv ~ 3.94 (56.77) max
Cv ~ 2.50 (36.02) max
Cv ~ 2.04 (29.39) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
Based on sealing performance after 72 hours of exposure to pressure and temperature.

Products

/

Filters

No available filters

HFC12612

HFC12612

3/8 JACO Non-Valved Panel Mount Coupling Body

HFC12812

HFC12812

1/2 JACO Non-Valved Panel Mount Coupling Body

HFC13812

HFC13812

1/2 JACO Non-Valved In-Line Coupling Body

HFC161012

HFC161012

5/8 Hose Barb Non-Valved Panel Mount Coupling Body

HFC161212

HFC161212

3/4 Hose Barb Non-Valved Panel Mount Coupling Body

HFC16612

HFC16612

3/8 Hose Barb Non-Valved Panel Mount Coupling Body

HFC16812

HFC16812

1/2 Hose Barb Non-Valved Panel Mount Coupling Body

HFC171012

HFC171012

5/8 Hose Barb Non-Valved In-Line Coupling Body

HFC171212

HFC171212

3/4 Hose Barb Non-Valved In-Line Coupling Body

HFC17612

HFC17612

3/8 Hose Barb Non-Valved In-Line Coupling Body

HFC17812

HFC17812

1/2 Hose Barb Non-Valved In-Line Coupling Body

HFCD12612

HFCD12612

3/8 Compression Valved Panel Mount Coupling Body

HFCD12812

HFCD12812

1/2 JACO Valved Panel Mount Coupling Body

HFCD161012

HFCD161012

5/8 Hose Barb Valved Panel Mount Coupling Body

HFCD161212

HFCD161212

3/4 Hose Barb Valved Panel Mount Coupling Body

HFCD16612

HFCD16612

3/8 Hose Barb Valved Panel Mount Coupling Body

HFCD16812

HFCD16812

1/2 Hose Barb Valved Panel Mount Coupling Body

HFCD171012

HFCD171012

5/8 Hose Barb Valved In-Line Coupling Body

HFCD171212

HFCD171212

3/4 Hose Barb Valved In-Line Coupling Body

HFCD17612

HFCD17612

3/8 Hose Barb Valved In-Line Coupling Body

HFCD17812

HFCD17812

1/2 Hose Barb Valved In-Line Coupling Body

HFC20612

HFC20612

3/8 JACO Non-Valved Coupling Insert

HFC221012

HFC221012

5/8 Hose Barb Non-Valved In-Line Coupling Insert

HFC221212

HFC221212

3/4 Hose Barb Non-Valved In-Line Coupling Insert

HFC22612

HFC22612

3/8 Hose Barb Non-Valved In-Line Coupling Insert

HFC22812

HFC22812

1/2 Hose Barb Non-Valved In-Line Coupling Insert

HFC231212

HFC231212

3/4 Hose Barb Non-Valved Elbow Coupling Insert

HFC23612

HFC23612

3/8 Hose Barb Non-Valved Elbow Coupling Insert

HFC23812

HFC23812

1/2 Hose Barb Non-Valved Elbow Coupling Insert

HFC24612

HFC24612

3/8 NPT Non-Valved Coupling Insert

HFC24812

HFC24812

1/2 NPT Non-Valved Coupling Insert

HFC43812

HFC43812

1/2" Elbow Hose Barb Non-Valved Panel Mount Coupling Insert

HFCD221012

HFCD221012

5/8 Hose Barb Valved In-Line Coupling Insert

HFCD221212

HFCD221212

3/4 Hose Barb Valved In-Line Coupling Insert

HFCD22612

HFCD22612

3/8 Hose Barb Valved In-Line Coupling Insert

HFCD22812

HFCD22812

1/2 Hose Barb Valved In-Line Coupling Insert

HFCD231212

HFCD231212

3/4 Hose Barb Valved Elbow Coupling Insert

HFCD23612

HFCD23612

3/8 Hose Barb Valved Elbow Coupling Insert

HFCD23812

HFCD23812

1/2 Hose Barb Valved Elbow Coupling Insert

HFCD421212

HFCD421212

3/4" Hose Barb Valved Panel Mount Coupling Insert

HFCD42612

HFCD42612

3/8" Hose Barb Valved Panel Mount Coupling Insert

HFCD42812

HFCD42812

1/2" Hose Barb Valved Panel Mount Coupling Insert

HFCD43812

HFCD43812

1/2" Elbow Hose Barb Valved Panel Mount Coupling Insert

621200

621200

Panel Mount Gasket (HFC35 & 57, HFC12)