Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

PLC12

See PLC12 Products

CPC's plastic quick disconnect couplings cover a wide range of general purpose applications.  Available in 1/8" to 1/2" nominal flow, they feature one-hand connection and disconnection. Integral terminations make the plastic coupling the choice for ease of use and manufacture.

PLC12 series couplings are available with RFID-enabled IdentiQuik® technology. RFID-based IdentiQuik couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.

Assets & Downloads

Features Benefits

Polypropylene material

Chemically resistant and gamma sterilizable

EPDM o-rings Greater chemical resistance
Colder thumb latch One-hand connection and disconnection

Integral terminations

Fewer leak points, shorter assemblies, faster installations

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: 32°F to 160°F continuous, -0°C to 71°C continuous

Materials

Main components and valves: Polypropylene
Thumb latch: Stainless steel
Valve spring: 316 Stainless steel
External springs and pin: Stainless steel
O-rings: EPDM

Other

Color: Almond
Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm

IdentiQuik Specifications

RF Communication Range: Approximately 1”
Interface: RS232 & USB
Operating Voltage: RS-232: 8-24V
USB: 5V
Power Consumption: 1.2W maximum
RFID Tag: ISO 15693, 13.56MHz, 112 bytes programmable
Temperature: 32oF to 150oF (0oC to 65oC)

Cv Value

Cv ~ 1.40 (20.17) max
Cv ~ 0.82 (11.82) max
Cv ~ 0.51 (7.35) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
Based on sealing performance after 72 hours of exposure to pressure and temperature.

Products

/

Filters

No available filters

PLC1200612

PLC1200612

3/8 PTF Non-Valved Panel Mount Coupling Body

PLC1600412

PLC1600412

1/4 Hose Barb Non-Valved Panel Mount Coupling Body

PLC1600612

PLC1600612

3/8 Hose Barb Non-Valved Panel Mount Coupling Body

PLC1700412

PLC1700412

1/4 Hose Barb Non-Valved In-Line Coupling Body

PLC1700612

PLC1700612

3/8 Hose Barb Non-Valved In-Line Coupling Body

PLCD1600412

PLCD1600412

1/4 Hose Barb Valved Panel Mount Coupling Body

PLCD1600612

PLCD1600612

3/8 Hose Barb Valved Panel Mount Coupling Body

IPLCDT2200400

IPLCDT2200400

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID

PLC2000612

PLC2000612

3/8 PTF Non-Valved In-Line Coupling Insert

PLC2200412

PLC2200412

1/4 Hose Barb Non-Valved In-Line Coupling Insert

PLC2200612

PLC2200612

3/8 Hose Barb Non-Valved In-Line Coupling Insert

PLC2300412

PLC2300412

1/4 Hose Barb Non-Valved Elbow Coupling Insert

PLC2300612

PLC2300612

3/8 Hose Barb Non-Valved Elbow Coupling Insert

PLC4200412

PLC4200412

1/4 Hose Barb Non-Valved Panel Mount Coupling Insert

PLC4200612

PLC4200612

3/8 Hose Barb Non-Valved Panel Mount Coupling Insert

PLCD4200412

PLCD4200412

1/4 Hose Barb Valved Panel Mount Coupling Insert

PLCD4200612

PLCD4200612

3/8 Hose Barb Valved Panel Mount Coupling Insert