IdentiQuik Couplings
RFID-based IdentiQuik® couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.
CPC's plastic quick disconnect couplings cover a wide range of general purpose applications. Available in 1/8" to 1/2" nominal flow, they feature one-hand connection and disconnection. Integral terminations make the plastic coupling the choice for ease of use and manufacture. Available with CPC's iNS4, iPLC12, iSMC and iUDC product series.
IdentiQuik Specifications
RF Communication Range: | 0.50" - 1" |
Interface: | RS232 & USB |
Operating Voltage: | RS-232: 8-24V |
USB: 5V |
Power Consumption: | 1.2W maximum |
RFID Tag: | ISO 15693, 13.56MHz, 112 bytes programmable |
Temperature: | 32°F to 150°F (0°C to 65°C) |
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
Products
Caps & Plugs
IdentiQuik 38mm Valved Threaded Cap with RFID, polypropylene
IdentiQuik 38mm Valved Threaded Cap with RFID, acetal
IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, polypropylene
IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, acetal
IdentiQuik Snap-in 38mm Valved Cap with RFID
Inserts
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
Other
1/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
3/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232
3/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232
1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, RS-232
1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, USB
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
3/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
1/2 Hose Barb Valved In-Line Coupling Reader with RFID, RS-232
1/2 Hose Barb Valved In-Line IdentiQuik Coupling Reader, USB
3/4" Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232